Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Control up to 8 computers with one KVM switch with integrated console. This KVM switch is a smart solution for centralized server control that saves rack space and money.

  • Occupies just 1U of space in a rack-mountable drawer
  • 19” LCD screen supports video resolutions up to 1280 x 1024
  • Simplifies IT tasks with easy switching between all 8 ports
  • Provides 2-level password security (administrator and user)
  • Combo cables connect to PS/2 or USB servers, no adapter needed
  • 1-year limited warranty

Features

Saves Space and Money

  • Combines 8-port KVM switch, 19” LCD screen, keyboard and touchpad in a 1U rack-mountable drawer
  • Mounts into 19”-wide rack, 26”-38” deep
  • Control up to 8 computers/servers from one easily accessible console – ideal when rack space is at a premium
  • Includes eight P778-Series cables that support computers with either PS/2 or USB connections
  • Flip-up/fold-down screen keeps the console from blocking access to rack equipment when not in use
  • Eliminates need to buy separate monitors, keyboards and mice for each computer/server


Simplifies IT Tasks

  • Switch easily between the 8 ports via on-console buttons, on-screen display or hot keys; OSD can be set to English, Spanish, French, German or Japanese
  • Hot pluggable; add or remove computers without having to power down the switch
  • Auto-scan mode automatically sequences through all active ports that are accessible to the user


Large 19” LCD

  • Extra-wide display makes multitasking easier
  • Supports video resolutions up to 1280 x 1024
  • DDC emulation allows optimal output to LCD


Multi-Level Password Security

  • Enhances security by limiting access to administrator and up to 4 local users
  • Two-level log-out allows for manual log-out or automatic log-out after a user-defined period of time has passed


Expandability and Long-Lasting Reliability

  • Increase the number of connected computers up to 256 by daisy-chaining up to 31 B022-U08 KVM switches.
  • A console cable kit is included for connecting the external console port to a keyboard, mouse or monitor, or a B051-000 IP Remote Access Unit
  • An additional USB port on the front of the unit lets you connect an external USB mouse; a USB port is also available to share a peripheral with all the connected servers
  • Compatible with all major operating systems for easy integration into your existing structure
  • Firmware is upgradable with included cable and utility
  • Heavy-duty steel housing stands up to frequent use

System Requirements

  • Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports
  • P778-006 USB/PS2 combo KVM cable kit is required for each connected computer/server
  • Compatible with all major operating systems
  • Power consumption: 120V, 60Hz, 28.5W; 230V, 50Hz, 29.1W

Package Includes

  • B020-U08-19KTAA 1U rackmount console KVM switch with 19” LCD
  • (x8) P778-006 6-ft. (1.83 m) USB/PS2 combo KVM cable kits
  • USB/PS2 combo console cable kit
  • RJ11 to DB9 firmware upgrade cable
  • C13 to 5-15P power cord
  • Grounding wire
  • Rackmount hardware
  • Quick start guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332158048
ConsoleYes
Max CPU8
TechnologyPS/2; VGA/SVGA
INPUT
Nominal Input Voltage(s) Supported100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Input Frequency50/60Hz
Input Current120V (0.8A) / 230V (0.4A)
OUTPUT
Frequency Compatibility50 / 60 Hz
POWER
Power Consumption (Watts)28.50
Power Consumption Detail(28.5W at 120V, 60Hz) / (29.1W at 230V, 50Hz)
CONNECTIONS
Number of Ports8
Computer/Server Ports(x8) HD18 (Female)
Firmware Upgrade PortRJ45 Female
PC/Server ConnectionsPS/2; USB; VGA
Included Cable (Side A) - Connector 1HD18 Male
Included Cable (Side B) - Connector 2PS/2 Male
Included Cable (Side B) - Connector 3PS/2 Male
Included Cable (Side B) - Connector 4USB A Male
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
LCD Monitor (in.)19
Shipping Dimensions (hwd / in.)5.90 x 26.77 x 32.68
Shipping Weight (lbs.)41.00
Unit Dimensions (hwd / in.)1.750 x 17.000 x 27.000
Unit Weight (lbs.)30.6
ENVIRONMENTAL
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0-80% non-condensing
Operating Temperature32 Degrees F to 120 Degrees F (0 to 50 C)
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys, OSD
IP Remote Access  No
FEATURES & SPECIFICATIONS
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  Y
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); cUL Listed; UL 60950-1; UL Listed
Product ComplianceCE (Europe); FCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles B019-000 B019-000 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles
IP Remote Access Unit for KVM Switches and Servers, TAA B051-000 B051-000 IP Remote Access Unit for KVM Switches and Servers, TAA
USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m) P778-006 P778-006 USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m)
USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m) P778-010 P778-010 USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m)
USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft. (4.57 m) P778-015 P778-015 USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft. (4.57 m)

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1M Extended Warranty and Technical Support for Select Products – KVM, PDUs
WEXT2M Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs
WEXT3M Extended Warranty and Technical Support for Select Products – KVM Switches, PDU

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.