Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 8-Pack of B078-101-USB-1 Server Interface Units
  • Needed to connect a USB Server to a B070 / B072-Series NetCommander KVM switch via Cat5e cable
  • Easy to install; no software needed
  • No power supply required
  • Allows a recommended maximum distance of 100-ft. (30.5 m) from KVM to computer/server via Cat5e cable
  • Compact and lightweight design
  • 3-year limited warranty

Features

  • 8-Pack of B078-101-USB-1 Server Interface Units
  • Needed to connect a USB Server to a B070 / B072-Series NetCommander KVM switch via Cat5e cable
  • Eliminates the need for thicker, heavier KVM cables
  • Compact, lightweight design
  • Plug and Play; no software required
  • No power supply required
  • Allows a Server/CPU to be located up to 100-ft. (30.5 m) away from the KVM switch
  • To convert DisplayPort or HDMI computers to VGA, use adapters P134-06N-VGA-V2 or P131-06N
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Server or CPU with a HD15 port and a USB port
  • A B070 / B072-Series NetCommander Cat5 KVM Switch
  • Cat5e/6 cable; up to 100ft
  • To convert DisplayPort or HDMI computers to VGA, use adapters P134-06N-VGA-V2 or P131-06N

Package Includes

  • (x8) B078-101-USB-1 USB Server Interface Units (SIU)
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332182470
Accessory TypeServer Interface Unit
TechnologyCat5/5e; VGA/SVGA
Accessory ClassKVM Switch Accessories
INPUT
Bus Powered  Yes
Product Length (ft.)1.3
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side A - Connector 2USB A (MALE)
Side B - Connector 1RJ45 (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceVGA
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGREEN (RECEIVING POWER); ORANGE (SELECTED AS ACTIVE PORT)
PHYSICAL
ColorGray
Material of ConstructionABS
Shipping Dimensions (hwd / in.)4.50 x 6.00 x 10.30
Shipping Weight (lbs.)2.20
Unit Packaging TypeBox
Unit Weight (lbs.)0.18
FEATURES & SPECIFICATIONS
Driver RequiredNo
Recommended Category CableN105 - SERIES CAT5E SHIELDED CABLES
STANDARDS & COMPLIANCE
Product CertificationsEN 55022; EN 55024
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.