Part Number: P006-006
- Recommended for powering computers, printers and other home/office peripherals
- 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
- Ideal replacement for a worn-out or missing NEMA 5-15P to C13 extension cord
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332013392 |
| Product Type | Computer Power Cord |
| Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 10 |
| Voltage Compatibility (VAC) | 125 |
CONNECTIONS
| Side A - Connector 1 | NEMA 5-15P |
| Side B - Connector 1 | IEC-320-C13 |
| Connector Style | Straight |
PHYSICAL
| Color | Black |
| Plug Color | Black |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 7.8mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 18 |
| Power Cord Color | Black |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 0.50 x 5.60 x 8.90 |
| Shipping Weight (lbs.) | 0.50 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 10% to 65% RH |
| Storage Humidity Range | 10% to 65% RH |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL Listed |
| Product Compliance | RoHS |
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
| PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images