Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Control up to 8 computers from anywhere in the world with a single KVM switch with integrated console and IP remote access. This KVM switch is a smart solution for secure server control that saves rack space and money.

  • Control computers/servers locally or via LAN, WAN or Internet
  • Occupies just 1U of space in a rack-mountable drawer
  • 19” LCD screen supports video resolutions up to 1280 x 1024
  • Allows up to 64 user accounts, with multi-level security
  • Compatible with all operating systems
  • 1-year limited warranty

Features

Saves Space and Money
  • Combines 8-port KVM switch, 19-in. LCD screen, keyboard and touchpad in a 1U rack-mountable drawer – ideal when rack space is at a premium
  • Mounts into 19”-wide rack, 26”-38” deep
  • Flip-up/fold-down screen keeps console from blocking access to rack equipment when not in use

IP Remote Access for Fewer Trips to the Server Room

  • Remote access offers convenience of controlling servers from anywhere…no need to travel to the server room or network closet
  • Supports both IPv4 and IPv6 and network interfaces TCP/IP, HTTP, HTTPS, RADIUS, DHCP, SSL, ARP, DNS, 10Base-T/100Base-TX, Auto Sense and Ping

Simplifies IT Tasks
  • Switch easily between the 8 ports via on-console buttons, on-screen display or hot keys; OSD can be set to English, Spanish, French, German or Japanese
  • Panel array mode lets you monitor multiple ports at same time
  • Supports RADIUS and LDAP/S authentication
  • Auto-scan mode automatically sequences through all active ports accessible to the user
  • Includes USB port for an external mouse and a USB 1.1 port for sharing a peripheral across the installation
  • Log server tracks events on your installation

Large 19” LCD
  • Extra-wide display makes multitasking easier
  • Supports video resolutions up to 1280 x 1024; remote monitor resolutions up to 1600 x 1200
  • DDC emulation allows for optimal output to the LCD

Advanced Security Features
  • Includes password protection and advanced encryption: 512-bit RSA, 256-bit AES, 56-bit DES, 168-bit 3DES, 128-bit RC4 and 128-bit SSL
  • Allows up to 64 user accounts, with 3 levels of access

Expandability and Long-Lasting Reliability
  • Increase the number of connected computers up to 256 by daisy-chaining up to 31 B022-U08 KVM switches
  • Compatible with all major operating systems for easy integration into existing structure
  • Firmware is upgradable so your software remains up-to-date
  • Heavy-duty steel housing stands up to frequent use

System Requirements

  • Servers being connected to the KVM must have a HD15 port, and a USB port or PS/2 Keyboard/Mouse ports; a P778-Series combo KVM cable kit is required for each connected computer
  • Computers that access the KVM remotely should have at least a Pentium III, 1GHz processor
  • If remote computer is accessing the switch with Windows Client, DirectX 7.0 or higher is needed; if accessing the switch with Java Client, Sun’s Java 2 (1.4.2 or higher) runtime environment must be installed
  • A network transfer speed of 128Kbps or higher is recommended
  • Supports Internet Explorer, Firefox, Mozilla, Safari, Chrome, Opera and Netscape web browsers
  • Compatible with all major operating systems
  • Power consumption: 120V, 60Hz, 33.5W; 230V, 50Hz, 34W

Package Includes

  • B020-U08-19-IP 8-Port console KVM switch with 19” LCD and built-in IP access
  • (x2) P778-Series 6-ft. (1.83 m) USB/PS2 combo KVM Cable Kits
  • USB/PS2 combo external console Cable Kit
  • Grounding wire
  • RJ11 to DB9 firmware upgrade cable
  • Rackmount hardware
  • C13 to 5-15P power cord
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332152886
Max CPU8
TechnologyPS/2; VGA/SVGA
VIDEO
Number of Monitors Supported1
Max Supported Video Resolution1280 x 1024 @75HZ, DDC2B and 1920 x 1080 @ 60 Hz (remote console).
Max Number of Ports (Entire Chain)64
Extended ModeNo
Mirror ModeNo
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)6
AC Power Adapter Cord Length (m)1.8
Maximum Input Amps1
Voltage Compatibility (VAC)100; 110; 120; 125; 220; 230; 240
Input Cord DetailsC13 to 5-15P
Input Current120V (0.8A) / 230V (0.4A)
CONNECTIONS
Number of Ports8
Computer/Server PortsSPHD-18 (VGA, PS/2, USB)
Daisy-Chain PortYes
Firmware Upgrade PortYes
PC/Server ConnectionsPS/2; USB; VGA
Side A - Connector 1(8) HD18 (FEMALE)
Side B - Connector 1(1) HD18 (MALE)
Side B - Connector 2(1) DB25 (MALE)
Side B - Connector 3(1) RJ11 (FEMALE)
Side B - Connector 4(1) RJ45 (FEMALE)
Side B - Connector 5(2) USB A (FEMALE)
Computer Keyboard and Mouse InterfacePS/2; USB
Computer Monitor InterfaceVGA
Console Keyboard and Mouse InterfacePS/2
Console Monitor InterfaceVGA
PHYSICAL
ColorBlack
Material of ConstructionMetal; Plastic
LCD Monitor (in.)19
Shipping Dimensions (hwd / in.)5.12 x 26.18 x 32.68
Shipping Weight (lbs.)40.00
Unit Dimensions (hwd / in.)1.750 x 17.000 x 27.000
Unit Weight (lbs.)31
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0-80% non-condensing
Operating Temperature32° to 122°F (0° to 50°C)
COMMUNICATIONS
HotkeyYes
Port ControlPush Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access  Yes
Network Compatibility1000 Mbps
FEATURES & SPECIFICATIONS
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  Y
Autoscan Duration  1 - 255 seconds
REMOTE ACCESS
Access TypeRemote
STANDARDS & COMPLIANCE
Product CertificationsEN 60950-1; CAN/CSA C22.2; UL 60950-1
Product ComplianceRoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) N001-007-GY N001-007-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) N001-010-GY N001-010-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m) N001-014-GY N001-014-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m)

Power Cords and Adapters

  Model Number Description
C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black P032-007 P032-007 C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black

Accessories

  Model Number Description
2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles B019-000 B019-000 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles
USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m) P778-006 P778-006 USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m)
USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m) P778-010 P778-010 USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m)
USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft. (4.57 m) P778-015 P778-015 USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft. (4.57 m)

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1Q Extended Warranty and Technical Support for Select Products – KVM Switches
WEXT2Q Extended Warranty and Technical Support for Select Products – KVM Switches
WEXT3Q Extended Warranty and Technical Support for Select Products – KVM Switches

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.