Part Number: B020-U16-19-IP
Control a network of 16 servers or computers directly from one keyboard, mouse and monitor housed in 1U of rack space. Built-in IP access allows control from anywhere via LAN, WAN or Internet.
- Controls up to 16 computers remotely via LAN, WAN or Internet
- Installs in just 1U to save rack space
- Works with all major operating systems and browsers
- Protects data with 3 security levels (Admin, User and Select)
- Enables up to 64 secure user accounts
- 1-year limited warranty
Important Note
To obtain a copy of the owner’s manual for your B020-U08-19-IP or B020-U16-19-IP KVM, please contact Product/Technical Support. You will need to have the serial number for your product at the time of the call. Should you experience any inconsistencies in upgrading firmware or lengthy load times, please contact the Product/Tech Support team.
Features
Complete Control from Anywhere
- Built-in IP access lets you control up to 16 computers directly from the next room, next door, or the next continent
- Remotely access computers via LAN, WAN or the Internet via Windows or Java
- Panel Array Mode allows remote monitoring of multiple ports at the same time
- Windows- and Java-based applications provide access without a browser
- Advanced on-screen display supports video resolutions up to 1280 x 1024 (@ 75 Hz) at the built-in 19-inch monitor and up to 1600 x 1200 (@ 60 Hz) at the remote console
Built-In Security to Keep Your Data Safe
- 3 levels of security (Admin, User and Select) allow you to delegate proper access
- Create up to 64 separate user accounts
- Features advanced encryption technologies, such as 512-bit RSA, 256-bit AES, 56-bit DES, 168-bit 3DES, 128-bit RC4 and 128-bit SSL
- Supports RADIUS and LDAP/S remote authentication
- LEDs indicate when a computer is connected, powered on and selected
- Included firmware upgrade cable keeps the software up to date
Versatile to Meet Your Specific Needs
- Increase the number of connected computers up to 264 by daisy-chaining up to 31 B020-U08 KVM switches.
- Compatible with all major operating systems
- User-friendly web management interface can be displayed in English, Spanish, French, German or Italian
- Included P778-Series cable kits let you use either USB or PS/2 keyboards and mice
- Supports both IPv4 and IPv6, as well as Link Local IPv6 Address and IPv6 Stateless Auto Configuration protocol
- External USB 1.1 port lets you add a flash drive or card reader to share external data among connected computers
Keep Your Colleagues in the Loop
- Windows-based log server records events and saves them to a searchable database
- Users who are logged in simultaneously can communicate via message board and manage port access
Rack-Mounted Convenience
- LCD folds down so the unit mounts into just 1U of rack space
- Mounts in racks from 26 in. to 38 in. deep
- Rugged steel housing and premium connectors built to last
- Console locks into place when not in use to prevent sliding out of the rack
System Requirements
- Any major operating system
- Any major web browser
- Pentium III 1 GHz processor
- DirectX 7.0 or higher (Windows) or Java 2 1.4.2 or higher (Java)
- Network transfer speed of 128 Kbps or higher
- HD15 port
- USB or PS/2 keyboard/mouse ports
Package Includes
- B020-U16-19-IP NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch
- (2) P778-Series USB/PS2 combo KVM cable kits, 6-ft. (1.83 m)
- USB/PS2 combo external console cable kit
- Grounding wire
- RJ11 to DB9 firmware upgrade cable
- C13 to NEMA 5-15P power cord
- Mounting hardware
Specifications
OVERVIEW
| UPC Code | 037332188052 |
| Max CPU | 16 |
| Technology | PS/2; VGA/SVGA |
VIDEO
| Number of Monitors Supported | 1 |
| Max Supported Video Resolution | Up to 1280 x 1024 (@75 Hz) at the built-in 19-inch monitor and up to 1600 x 1200 (@ 60 Hz) at the remote console. |
| Max Number of Ports (Entire Chain) | 128 |
| Extended Mode | No |
| Mirror Mode | No |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1A |
| AC Power Adapter Cord Length (ft.) | 6 |
| AC Power Adapter Cord Length (m) | 1.8 |
| Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
| Recommended Electrical Service | 100-250V |
| Maximum Input Amps | 1 |
| Input Frequency | 50/60Hz |
| Input Current | 120V (0.8A) / 230V (0.4A) |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
CONNECTIONS
| Number of Ports | 16 |
| Computer/Server Ports | SPHD-18 (VGA, PS/2, USB) |
| Daisy-Chain Port | Yes |
| Firmware Upgrade Port | Yes |
| PC/Server Connections | PS/2; USB; VGA |
| Side A - Connector 1 | (16) HD18 (FEMALE) |
| Side B - Connector 1 | (1) HD18 (MALE) |
| Side B - Connector 2 | (1) DB25 (MALE) |
| Side B - Connector 3 | (2) RJ45 (FEMALE) |
| Side B - Connector 4 | (2) USB A (FEMALE) |
| Side B - Connector 5 | (1) RJ11 (FEMALE) |
PHYSICAL
| Color | Black |
| Material of Construction | Metal; Plastic |
| LCD Monitor (in.) | 19 |
| Shipping Dimensions (hwd / in.) | 5.40 x 26.75 x 32.75 |
| Shipping Weight (lbs.) | 40.30 |
| Unit Dimensions (hwd / in.) | 1.730 x 17.000 x 27.100 |
| Unit Weight (lbs.) | 31 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 0-80% non-condensing |
| Operating Temperature | 32° to 122°F (0° to 50°C) |
| BTUs | 30.8 BTUs at 120Vac/ 31.8 BTUs at 220Vac |
COMMUNICATIONS
| Hotkey | Yes |
| Port Control | Push Buttons, Hotkeys, OSD, Remote Toolbar |
| IP Remote Access | Yes |
| Network Compatibility | 1000 Mbps |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| NIAP-Certified Secure | No |
| Number of Users | 1 |
| Autoscan (Y,N) | Y |
| Autoscan Duration | 1 - 255 seconds |
REMOTE ACCESS
| Access Type | Remote |
STANDARDS & COMPLIANCE
| Product Certifications | EN 60950-1; CAN/CSA C22.2; UL 60950-1 |
| Product Compliance | CE (Europe); FCC Part 15 Class A (USA); RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-007-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) | |
| N001-010-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) | |
| N001-014-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m) |
Power Cords and Adapters
| Model Number | Description | |
|---|---|---|
| P032-007 | C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black |
KVM Switches
| Model Number | Description | |
|---|---|---|
| B022-U08 | NetDirector 8-Port 1U Rack-Mount KVM Switch |
Accessories
| Model Number | Description | |
|---|---|---|
| B019-000 | 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles | |
| P778-006 | USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m) | |
| P778-010 | USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m) | |
| P778-015 | USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft. (4.57 m) |
Services & Extended Warranties
Documents & Downloads
Documentation
Product Literature
Product Images