Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Rack console for remotely accessing and controlling serial-based networking equipment through one highly secure gateway.
  • Manage routers, UPS systems and other serial-based equipment from anywhere at any time 24/7
  • Validated to meet FIPS 140-2 standards to ensure utmost protection of private data
  • Dual Gigabit Ethernet ports for primary network connection and automatic failover
  • Designed for standard Cat5e/6 patch cable when connecting to Cisco devices
  • Easy installation on desktop or 19 in. racks using included mounting hardware
  • 4-year limited warranty

Features

Access All Your Serial and Network Devices from Anywhere in the World
The B093-008-2E4U 8-port console server provides secure in-band (primary network) and out-of-band (alternate channel) remote access to serial- and network-connected routers, network switches, firewalls, PBX systems, UPS systems, PDUs and other devices. It offers reliable network connectivity with dual Gigabit primary and failover Ethernet ports. You can use it in a wide variety of applications, including wiring closets, branch offices, point-of-sale and other remote sites where quick resolution of network issues is imperative.
Simple and Flexible Accessibility
Eight serial RS-232 console ports are configured to use standard Cat5e/6 patch cable when connecting to Cisco devices. They integrate with industry-standard directory servers using TACACS+, RADIUS, LDAP and Kerberos authentication. Provides 4Gb of internal NAND flash memory.
Connect an External Modem for Out-of-Band Access
Connect one of the eight RS-232 ports to an external Multitech MT9234MU-CDC-XT or US Robotics USR5637 USB modem (sold separately) to receive out-of-band (alternate channel) access when remote sites experience a network outage.
Router/Gateway
Each gateway can port forward to an unlimited number of locally networked hosts (computers, routers). This rack console also includes a built-in stateful firewall and embedded DHCP server to host a separate management LAN for critical traffic.
The Utmost in Security to Keep Your Sensitive Data Private
The B093-008-2E4U supports the following security features and standards: PCI DSS 3.2, FIPS 140-2, SSL and SSH, stateful firewall, OpenVPN and IPSec VPN support. The embedded FIPS 140-2 OpenSSL cryptographic module is validated to meet FIPS 140-2 standards and has received Certificate #2473.
PowerMan PDU and UPS Support
This 8-port console server uses PowerMan for PDU and RPC management and Network UPS Tools for UPS system monitoring and management. It provides support for a range of power products, so you can remotely manage power to your connected equipment.
USB Console and Digital I/O (DIO) Ports
Four USB 2.0 console ports allow connection to newer devices with USB console ports, such as a wide variety of PDUs and UPS systems with WEBCARDLX and LX Platform remote management cards. Two DIO ports are included for connecting compatible devices, such as drive relays and alarms.
Compact Design for Convenient Mounting
The heavy-duty steel housing comes with mounting brackets for easy installation in an EIA-standard 19-inch rack. Its fanless form factor also allows desktop deployment on four included rubber feet that help prevent the unit from sliding.
TAA-Compliant for GSA Schedule Purchases
This serial console server is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
4-Year Warranty and Environmentally Responsible Design
The B093-008-2E4U comes with a 4-year warranty. It’s manufactured in compliance with strict RoHS specifications.

Package Includes

  • B093-008-2E4U 8-Port Serial Console Server with Dual GbE NIC, 4Gb Flash and 4 USB Ports
  • Terminal block
  • DB9F to RJ45 crossover serial adapter
  • External power supply w/4 ft. cord (Input: 100–240V, 50/60 Hz, 0.4A; Output: 12V 1.25A)
  • (4) International plug adapters (North America, Europe, U.K., Australia)
  • Rack-mounting hardware
  • (4) Rubber feet
  • Quick Start Guide
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332209306
Multi-UserYes
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.4A
AC Power Adapter Output Specs (V / A)12V / 1.25A
AC Power Adapter Cord Length (ft.)4
AC Power Adapter Cord Length (m)1.2
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
Redundancy - Dual Power InputsNo
POWER
Power Source TypeAC Adapter
Power Consumption (Watts)11.5
CONNECTIONS
Number of Ports8
Side A - Connector 1(2) RJ45 (FEMALE)
Side B - Connector 1(8) RJ45 (FEMALE); (4) USB A (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators7 LED's for Power, Heartbeat-Firmware Running, Serial Connectivity and Network Ports
PHYSICAL
ColorBlack
Material of ConstructionMetal
RackmountableYes
Shipping Dimensions (hwd / in.)4.10 x 7.10 x 9.10
Shipping Weight (lbs.)2.60
Unit Dimensions (hwd / in.)1.400 x 5.100 x 4.700
Unit Packaging TypeBox
Unit Weight (lbs.)1.3
ENVIRONMENTAL
Operating Temperature Range-13° to 140°F (-25° to 60°C)
Storage Temperature Range-40° to 167°F (-40° to 75°C)
Relative Humidity5% to 90% RH, Non-Condensing
BTUs  39.2 BTU/Hr
COMMUNICATIONS
IP Remote Access  Yes
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3; 802.3ab; 802.3ad
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
On-Screen Display (OSD)No
Port SelectionGUI
Driver RequiredNo
Authentication SupportedRADIUS; LDAP; TACACS
Common Access Card (CAC) SupportNo
REMOTE ACCESS
Modem PortNo
Access TypeRemote
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; UL; TUV; PSE; C-Tick; GS; RoHS; CB
Product CertificationsC-Tick (Australia); UL Listed
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)4-year limited warranty

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m) N001-003-BK N001-003-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 6 ft. (1.83 m) N001-006-BK N001-006-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 6 ft. (1.83 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 10 ft. (3.05 m) N001-010-BK N001-010-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 10 ft. (3.05 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 15 ft. (4.57 m) N001-015-BK N001-015-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 15 ft. (4.57 m)

Network Adapters

  Model Number Description
Modular Serial Adapter Straight-Through Wiring (DB9 F to RJ45 F) B090-A9F B090-A9F Modular Serial Adapter Straight-Through Wiring (DB9 F to RJ45 F)
Modular Serial Adapter Crossover Wiring (DB9 F to RJ45 F) B090-A9F-X B090-A9F-X Modular Serial Adapter Crossover Wiring (DB9 F to RJ45 F)
Modular Serial Adapter (DB9 M to RJ45 F) B090-A9M B090-A9M Modular Serial Adapter (DB9 M to RJ45 F)

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1H Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.