Part Number: P776-006
- Connects a USB Computer to B020- and B022-Series KVM Switches)
- Makes management and organization of cables much easier
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a HD15 Male cable and a USB A Male cable
- Molded, color-coded connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connects a USB computer to B020- and B022-Series KVM Switches
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a HD15 Male cable and a USB A Male cable
- Provides superior performance and cable management
- Molded ends with easy-grip textured overmold
- Low profile cable is super flexible and easy to control
- Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
System Requirements
- A B020- or B022-Series KVM switch
Package Includes
- 6-ft. KVM Switch USB (2-in-1) Cable Kit
Specifications
OVERVIEW
| UPC Code | 037332121936 |
| Accessory Type | Cable Kit |
| Technology | VGA/SVGA |
| Accessory Class | KVM Switch Accessories |
PHYSICAL
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 1.00 |
| Shipping Weight (lbs.) | 0.45 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |