Part Number: B022-U08 TAA

Controls up to 8 computers or servers using one keyboard, mouse and monitor or up to 256 as part of a daisy-chain. Functions as a stand-alone KVM switch or an expansion unit to other Tripp Lite NetDirector KVM switches.
- Supports video resolutions up to 2048 x 1536
- Daisy-chain up to 31 additional switches to control up to 256 computers
- Front USB port enables external data sharing to all computers
- Works with all major operating systems
- Optional IP remote access with B051-000
- 3-year limited warranty
Overview
The B022-U08 NetDirector 8-Port 1U Rack-Mount KVM Switch allows IT professionals to control up to eight computers from one keyboard, mouse and monitor. The unit mounts into 1U of rack space and serves as either a stand-alone KVM switch or an expansion unit to other NetDirector KVM switches, such as the B020-U16-19-K.
The B022-U08 is compatible with all major operating systems. Daisy-chain up to 31 additional units to control a maximum of 256 computers. When connected as part of a daisy-chain, each individual B022-U08’s position is sensed automatically without needing to manipulate DIP switch settings.
The advanced on-screen display (OSD) is available in English, Spanish, French, German or Japanese and supports high-definition video up to 2048 x 1536. Compatible with both USB and PS/2 connections using the included cable kit, this KVM switch allows you to switch between connected computers using front-panel pushbuttons, the OSD or keyboard hotkey commands. By connecting an optional B051-000 Server Remote Control, you’ll be able to control all connected computers from anywhere via LAN, WAN or the Internet.
Two levels of security allow you to delegate proper access to approved personnel up to four Users and one Administrator. A convenient auto-scan feature lets you monitor all connected computers without having to manually switch between them. A front USB 1.1 port lets you share flash drive or external hard drive data with the connected computers.
Features
- Advanced on-screen display (OSD) supports high-definition video up to 2048 x 1536
- Compatible with USB and PS/2 keyboards and mice
- Switch between computers via front-panel buttons, OSD or keyboard hotkeys
- Auto-scan feature lets you monitor all connected computers without manually switching between them
- Daisy-chain up to 31 additional switches to control a maximum of 256 computers or servers
- Position in daisy-chain sensed automatically without adjusting DIP switch settings
Built-In Security Keeps Data Safe
- 2 levels of security (4 Users and one Admin) allow you to delegate proper access
- Included firmware upgrade cable keeps the software up to date
Versatile to Meet Your Specific Needs
- Compatible with all major operating systems
- User-friendly OSD available in English, Spanish, French, German and Japanese
- Front USB 1.1 port accepts USB peripherals, such as flash drives and external hard drives, for data sharing with all connected computers
Optional IP Remote Access
- Add B051-000 Server Remote Control to operate all connected computers from anywhere via LAN, WAN or the Internet
Rack-Mounted Convenience
- Mounts into just 1U to save valuable rack space
- Rugged steel housing and premium connectors built to last
System Requirements
- VGA, SVGA or MultiSync monitor capable of displaying the highest resolution provided by any computer in the installation
- PS/2 or USB keyboard and mouse
Computers
- VGA, SVGA or MultiSync video graphics card with HD15 port
- PS/2 or USB keyboard/mouse ports
- Any major operating system
Package Includes
- B022-U08 NetDirector 8-Port 1U Rack-Mount KVM Switch
- USB/PS2 combo console cable kit
- RJ45-to-DB9 firmware upgrade cable
- AC power adapter (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5.3V, 2.4A)
- Grounding wire
- Mounting hardware
- Rubber feet
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332190147 |
Max CPU | 8 |
Technology | PS/2; VGA/SVGA |
VIDEO
Number of Monitors Supported | 1 |
Max Supported Video Resolution | 2048 X 1536, DDC2B @60Hz |
Max Number of Ports (Entire Chain) | 8 |
Extended Mode | No |
Mirror Mode | No |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5.3V / 2.4A |
AC Power Adapter Cord Length (ft.) | 5 |
AC Power Adapter Cord Length (m) | 1.5 |
POWER
Power Source Type | AC Adapter |
AC Adapter | Input: 100-240V, 50/60 Hz, 0.5A / Output: 5.3V, 2.4A |
CONNECTIONS
Number of Ports | 8 |
Computer/Server Ports | SPHD-18 (VGA, PS/2, USB) |
Daisy-Chain Port | Yes |
Firmware Upgrade Port | Yes |
PC/Server Connections | PS/2; USB; VGA |
Side A - Connector 1 | (8) HD18 (FEMALE) |
Side B - Connector 1 | (1) HD18 (MALE) |
Side B - Connector 2 | (1) DB25 (FEMALE) |
Side B - Connector 3 | (1) DB25 (MALE) |
Side B - Connector 4 | (1) USB A (FEMALE) |
Side B - Connector 5 | (1) RJ11 (FEMALE) |
PHYSICAL
Material of Construction | Metal |
Shipping Dimensions (hwd / in.) | 9.20 x 21.30 x 4.60 |
Shipping Weight (lbs.) | 7.00 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
Operating Temperature | 32° to 122°F (0° to 50°C) |
BTUs | DC5.3V 7.67W / 55BTU |
COMMUNICATIONS
Hotkey | Yes |
Port Control | Push Buttons, Hotkeys, OSD |
IP Remote Access | No |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
NIAP-Certified Secure | No |
Number of Users | 1 |
Autoscan (Y,N) | Y |
Autoscan Duration | 1-255 Seconds |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; PSE; UL; cUL |
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
B051-000 | IP Remote Access Unit for KVM Switches and Servers, TAA | |
P772-002 | Daisy Chain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 2 ft. (0.61 m) | |
P772-006 | Daisy Chain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m) | |
P772-015 | Daisy Chain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 15 ft. (4.57 m) | |
P778-006 | USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m) | |
P778-010 | USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m) | |
P778-015 | USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft. (4.57 m) |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
WEXT2D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
WEXT3D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Product Images