Part Number: P780-006
- Connects a USB or PS/2 Computer to NetController KVM Switches (B042-Series KVM Switches)
- All-in-1 construction and slim size makes management and organization of cables much easier
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Keyboard cable, a USB A Male cable and a USB A Female to PS/2 (MiniDIN6) Male Adapter
- Molded, color-coded connectors
- To ensure proper operation, users should only connect the USB connector OR the PS/2 connectors to the computer/server. Simultaneously connecting both the PS/2 and USB connectors may result in unpredictable behavior of the mouse and keyboard.
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connects a USB or PS/2 computer to NetController KVM Switches (B042-Series KVM Switches)
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Keyboard cable, a USB A Male cable and a USB A Female to PS/2 (MiniDIN6) Male Adapter
- Provides superior performance and cable management
- Low-profile cable is super flexible and easy to control
- Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
Specifications
OVERVIEW
| UPC Code | 037332141439 |
| Accessory Type | Combo Cable |
| Technology | PS/2; VGA/SVGA |
| Accessory Class | KVM Switch Accessories |
PHYSICAL
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
| Shipping Weight (lbs.) | 0.41 |
| Unit Dimensions (hwd / in.) | 7.000 x 9.000 x 0.500 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
| Model Number | Description | |
|---|---|---|
| B040-008-19 | NetController 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD, TAA | |
| B040-016-19 | NetController 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD, TAA | |
| B042-004 | 4-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display | |
| B042-008 | 8-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display | |
| B042-016 | 16-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display |
Documents & Downloads
Declarations of Conformity
Product Images