Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: B020-U16-19-IPG
KVM with built-in IP access allows control of up to 16 servers or computers from one monitor, mouse and German keyboard.
- Controls up to 16 servers or computers remotely via LAN, WAN or Internet
- Can daisy-chain up to 31 KVM switches to control 264 computers from one console
- External USB port lets you share a USB peripheral among connected computers
- Enables as many as 64 separate and secure user accounts
- 3 levels of security (Admin, User and Select) allow you to delegate proper access
- 3-year limited warranty
Important Note
To obtain a copy of the owner’s manual for your B020-U16-19-IPG KVM, please contact Product/Technical Support. You will need to have the serial number for your product at the time of the call. Should you experience any inconsistencies in upgrading firmware or lengthy load times, please contact the Product/Tech Support team.
Features
Connect 16 Computers or Servers to a Single Monitor, Mouse and German Keyboard
This NetDirector® rack-mount KVM switch lets you access, control, boot and reboot up to 16 computers or servers at the same time. All 16 devices share one built-in 19-inch LCD, touchpad, mouse, 105-key German keyboard and IP remote access, allowing you to control the devices from the next room, next door or another continent.
Connect up to 264 Computers to One Original Console
You can also cascade up to 31 B020-U16-19-IPG KVM switches, allowing centralized access to as many as 264 computers using a single monitor, German keyboard and mouse.
Access Servers from Anywhere in the World
Built-in IP access allows you to control computers via LAN, WAN or the Ethernet. Just log on to a web browser using the Windows or Java-based browser client and navigate the user-friendly interface in English, Spanish, French, German or Italian. You can also access the KVM switch without a browser. IP remote access enables system administration, BIOS-level troubleshooting, GUI application installations, equipment reboots and other functions necessary for managing a high-density data center.
Switching Between Computers Is Fast and Easy
Use the front-panel push buttons, hotkey commands or multi-lingual On-Screen Display (OSD) with text-based interface for quick and easy toggling between computers. You can use Auto Scan mode to scan all connected computers in five-second intervals automatically. Orange LEDs indicate which computer is currently selected.
Cables Are Included for Fast and Simple Setup
The B020-U16-19-IPG supports both PS/2 and USB connections using a P778-Series combo cable kit. One kit is required for each connected computer. Two kits come included with the B020-U16-19-IPG. Because compatibility is based on common hardware standards rather than system software dependencies, almost any platform can be accommodated. Connect multiple versions of multiple platforms in any combination, including Windows and Linux operating systems. The firmware is upgradable using the included cable to ensure software remains up to date.
USB Port Lets You Share Peripherals between Computers
The built-in USB port allows you to share a USB-A peripheral, such as a flash drive or card reader, between all connected computers.
Transmits High-Definition Video
The B020-U16-19-IPG supports video resolutions up to 1280 x 1024 (at 75 Hz) at the built-in 19-inch monitor and up to 1600 x 1200 (at 60 Hz) at the remote console.
Built-In Security Keeps Your Data Safe
The B020-U16-19-IPG supports RADIUS and LDAP/S remote authentication. Advanced encryption technologies, such as 512-bit RSA, 256-bit AES, 56-bit DES, 168-bit 3DES, 128-bit RC4 and 128-bit SSL, keep your important data secure. The B020-U16-19-IPG lets you create up to 64 user accounts with 3 levels of password protection (Admin, User and Select) to prevent unauthorized persons from gaining access to connected servers. IP remote access is further protected with security features, including filtering that only allows designated IP and MAC addresses access to the KVM switch.
Designed for Convenient Mounting with Included Hardware
The heavy-duty steel housing comes with mounting hardware for 1U installation in an EIA-standard 19-inch rack from 26 to 38 inches deep. The LCD folds down when not in use, and the console locks into place to prevent sliding out of the rack. The detachable six-foot C13-to-C14 power cord connects the KVM switch to an AC power source.
System Requirements
- Any major operating system
- Any major web browser
- Pentium III 1 GHz processor
- DirectX 7.0 or higher (Windows) or Java 2 1.4.2 or higher (Java)
- Network transfer speed of 128 Kbps or higher
- HD15 port
- USB or PS/2 keyboard/mouse ports
Package Includes
- B020-U16-19-IPG 16-Port 1U KVM Switch
- (2) P778-Series USB/PS2 combo KVM cable kits
- USB/PS2 combo external console cable kit
- Grounding wire
- RJ11 to DB9 firmware upgrade cable
- C13 to C14 power cord
- Rack-mounting hardware
Specifications
OVERVIEW
| UPC Code | 037332284235 |
| Console | Yes |
| Max CPU | 16 |
| Technology | PS/2; VGA/SVGA |
VIDEO
| Number of Monitors Supported | 1 |
| Resolutions Supported | Up to 1280 x 1024 (@75 Hz) at the built-in 19-inch monitor and up to 1600 x 1200 (@ 60 Hz) at the remote console. |
| Max Supported Video Resolution | Up to 1280 x 1024 (@75 Hz) at the built-in 19-inch monitor and up to 1600 x 1200 (@ 60 Hz) at the remote console. |
| Max. Distance (Between any 2 Units) | 49 FT. (15 M.) |
| Max Number of Ports (Entire Chain) | 128 |
| Extended Mode | No |
| Mirror Mode | No |
| HDR Support | No |
| 3D Video Supported | No |
INPUT
| AC Power Adapter Plug(s) | IEC-320-C14 |
| AC Power Adapter Input Specs (V / Hz / A) | 250V / 10A |
| AC Power Adapter Cord Length (ft.) | 6 |
| AC Power Adapter Cord Length (m) | 1.8 |
| Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
| Recommended Electrical Service | 100-250V |
| Maximum Input Amps | 1.0 |
| Input Frequency | 50/60Hz |
| Input Current | 120V (0.8A) / 230V (0.4A) |
| Power Input Receptacle | IEC-320-C14 |
| Redundancy - Dual Power Inputs | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
CONNECTIONS
| Number of Ports | 16 |
| Computer/Server Ports | SPHD-18 (VGA, PS/2, USB) |
| Daisy-Chain Port | Yes |
| Firmware Upgrade Port | Yes |
| PC/Server Connections | PS/2; USB; VGA |
| Side A - Connector 1 | (16) HD18 (FEMALE) |
| Side B - Connector 1 | (1) HD18 (MALE) |
| Side B - Connector 2 | (1) DB25 (MALE) |
| Side B - Connector 3 | (2) RJ45 (FEMALE) |
| Side B - Connector 4 | (2) USB A (FEMALE) |
| Side B - Connector 5 | (1) RJ11 (FEMALE) |
| Computer Keyboard and Mouse Interface | PS/2; USB |
| Computer Monitor Interface | VGA |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Online: 16x (Orange); Port ID: 1x 2-digit, 7-Segment (Yellow); Station ID: 1x 2-digit, 7-Segment (Yellow); Power: 1x (Dark Green); Lock: 1x Num Lock (Green) 1x Caps Lock (Green) 1x Scroll Lock (Green) |
PHYSICAL
| Color | Black |
| Material of Construction | Metal; Plastic |
| Housing Color | Black |
| LCD Monitor (in.) | 19 |
| Total Number of Ports | 16 |
| Rackmountable | Yes |
| Shipping Dimensions (hwd / in.) | 5.11 x 26.18 x 32.67 |
| Shipping Weight (lbs.) | 42.50 |
| Unit Dimensions (hwd / in.) | 1.728 x 18.890 x 27.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 31 |
| Rack Units | 1 |
| Mounting Details | Rackmount Hardware Pre-Installed |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 0-80% non-condensing |
| Operating Temperature | 32° to 122°F (0° to 50°C) |
| BTUs | 30.8 BTUs |
COMMUNICATIONS
| Hotkey | Yes |
| Port Control | Push Buttons, Hotkeys, OSD, Remote Toolbar |
| IP Remote Access | Yes |
| Network Compatibility | 1000 Mbps |
| IR Remote Extension Support | No |
PORT EXPANSION
| Daisy-chainable or Cascadable | DAISYCHAIN |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| NIAP-Certified Secure | No |
| Number of Users | 1 |
| Autoscan (Y,N) | Y |
| On-Screen Display (OSD) | No |
| Port Selection | Hotkey; OSD; Pushbutton |
| Driver Required | No |
| Autoscan Duration | USER-DEFINABLE (1 TO 255 SECONDS) |
REMOTE ACCESS
| Modem Port | No |
| Access Type | Remote |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; IEC 62368-1; NOM (Mexico); UL 62368-1 |
| Product Compliance | CE (Europe); FCC Part 15 Class A (USA); FCC Part 15 Class B (USA); RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-007-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) | |
| N001-010-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) | |
| N001-014-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m) |
Power Cords and Adapters
| Model Number | Description | |
|---|---|---|
| P004-01M-EU | PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 1 m (3.3 ft.), Black | |
| P004-02M-EU | PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 2 m (6.6 ft.), Black | |
| P004-03M-EU | PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 3 m (9.8 ft.), Black | |
| P004-P5M-EU | PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 0.5 m (1.6 ft.), Black |
KVM Switches
| Model Number | Description | |
|---|---|---|
| B022-U08 | NetDirector 8-Port 1U Rack-Mount KVM Switch, TAA |
Accessories
| Model Number | Description | |
|---|---|---|
| B019-000 | 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles | |
| P778-006 | USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m) | |
| P778-010 | USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m) | |
| P778-015 | USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft. (4.57 m) |
Services & Extended Warranties
Documents & Downloads
Documentation
Declarations of Conformity
Product Images