Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Directly control up to 8 computers on a single KVM switch or up to 256 computers as part of a daisy-chain
  • Remotely access computers via LAN, WAN or Internet via the Windows or Java browser clients
  • Supports both IPv4 and IPv6
  • Supports RADIUS and LDAP/S authentication
  • 3-level security (Admin, User and Select) – up to 64 accounts can be created
  • Compatible with all major operating systems
  • 3-year limited warranty

Overview

The B022-U08-IP NetDirector® IP KVM Switch allows secure access to multiple computers from a single KVM (keyboard, monitor and mouse) console. A single KVM can directly control up to eight computers. Daisy-chain up to 31 additional B022-U08 switches to control up to 256 computers.

Built-in IP access allows the B022-U08-IP to be accessed from any computer on the LAN, WAN or Internet, whether that computer is located down the hall or halfway around the world. Simply log on via web browser using the Windows- and Java-based browser clients, or access the KVM without a browser using the included Windows- and Java-based non-browser applications. Remote authentication is also supported via RADIUS and LDAP/S.

A full-screen graphical OSD with multi-level authentication (Super Administrator, Administrator and User) allows you to quickly and efficiently manage your installation, and can be displayed in English, Spanish, French, German and Japanese. Critical events on the installation can be tracked via the Log in the web interface, or the included Windows-based Log Server can be installed for more robust tracking.

Once a remote session is initiated, you will be able to control the connected computers as if they were physically connected to your keyboard, monitor and mouse. You can manually switch between computers using keyboard hotkeys, the remote session toolbar or the KVM's OSD interface, or you can automatically scan through each port using Auto Scan or Panel Array modes.

Constructed of heavy-duty steel housing. The B022-U08-IP includes two six-foot USB/PS2 combo KVM cable kits. All other cable kits can be ordered separately.

Features

  • 1U Rackmount KVM Switch with built-in IP access.
  • Connect either USB or PS/2 computers using P778-Series USB/PS2 Combo KVM Cable Kits – no need for separate cable kits.
  • Control up to 8 computers on a single KVM switch.
  • Daisy-chain up to 31 additional B022-U08 switches to control up to 256 computers.
  • Remotely access computers via LAN, WAN or Internet via the Windows™ or Java browser clients.
  • AP Windows and Java non-browser applications allow the KVM to be remotely accessed via the network without going through a browser.
  • External USB 1.1 port allows USB peripheral devices to be shared amongst connected computers.
  • Grayscale feature allows you to view remote sessions in black and white, reducing the amount of data traveling over the network and improving keyboard/mouse response time over IP.
  • Web management interface, OSD and toolbars provide convenient, user-friendly operation.
  • 3-level security (Admin, User and Select) – up to 64 accounts can be created.
  • Panel Array Mode – remotely monitor multiple ports at the same time.
  • Message board feature allows users who are logged in at the same time to communicate with each other and manage port access.
  • CD includes a Windows-based log server that records events on the installation and writes them to a searchable database.
  • Supports RADIUS and LDAP/S authentication.
  • Flash firmware upgradable via network and included firmware upgrade cable.
  • Supports both IPv4 and IPv6.
  • Supports Link Local IPv6 Address and IPv6 Stateless Auto configuration protocol.
  • Web Management Interface, Remote OSD and Local OSD can be displayed in English, Spanish, French, German and Japanese.
  • Advanced encryption technologies: 128-bit SSL, 128-bit RC4, 1024-bit RSA, 56-bit DES, 256-bit AES, 168-bit 3DES.
  • Video resolutions up to 2048 x 1536, DDC2B are supported at the local console. Video resolutions up to 1600 x 1200 @ 60Hz, 24-bit color depth are supported at the remote console.
  • Compatible with all major operating systems.

System Requirements

External Console
  • A VGA, SVGA or MultiSync monitor capable of displaying the highest resolution provided by any computer in the installation.
  • PS/2 or USB keyboard and mouse.

Computers
  • A VGA, SVGA or MultiSync video graphics card with an HD15 port.
  • Either a PS/2 or USB keyboard/mouse ports.
  • Compatible with all major operating systems.

Remote Console
  • For best results, computers that remotely access the KVM switch should have at least a Pentium III 1GHz processor.
  • Users who want to access the KVM switch with the Windows client must have DirectX 8.0 or higher installed. DirectX is available for free download from Microsofts website.
  • Users who want to access the KVM switch with the Java client must have Sun's Java 6 (update 3 or higher) runtime environment installed. Java is available for free download from the Java website.
  • For best results, a network transfer speed of at least 128Kbps is recommended.
  • Browsers must support 128-bit data encryption.
  • To run the Log Server, you must have the Microsoft Jet OLED8 4.0 (or higher) driver installed.

Supported Web Browsers
  • Internet Explorer 6 and higher
  • Firefox 1.5 and higher
  • Mozilla 1.7 and higher
  • Safari 4.0 and higher
  • Opera 9.0 and higher
  • Netscape 8.1 and higher

Package Includes

  • B022-U08-IP IP KVM Switch
  • (x2) 6 ft. USB/PS2 Combo KVM Cable Kits
  • USB/PS2 Combo Console Cable Kit
  • RJ11 to DB9 Firmware Upgrade Cable
  • Rackmount Hardware
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A)
  • Rubber Feet
  • Quick Start Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332177049
Max CPU8
TechnologyPS/2; VGA/SVGA
VIDEO
Number of Monitors Supported1
Max Supported Video ResolutionUp to 2048 x 1536, DDC2B are supported at the local console. Video resolutions up to 1600 x 1200 @ 60Hz, 24-bit color depth are supported at the remote console.
Max Number of Ports (Entire Chain)64
Extended ModeNo
Mirror ModeNo
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)5.3V / 2.4A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
Nominal Input Voltage(s) Supported100V AC; 110V AC; 120V AC; 127V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Voltage Compatibility (VAC)110-240
Input Frequency50/60Hz
Input Current100-240V (0.5A)
OUTPUT
Frequency Compatibility50 / 60 Hz
POWER
Power Source TypeAC Adapter
CONNECTIONS
Number of Ports8
Computer/Server PortsSPHD-18 (VGA, PS/2, USB)
Daisy-Chain PortYes
Firmware Upgrade PortYes
PC/Server ConnectionsPS/2; USB; VGA
Side A - Connector 1(8) HD18 (FEMALE)
Side B - Connector 1(1) HD18 (FEMALE)
Side B - Connector 2(1) DB25 (MALE)
Side B - Connector 3(1) RJ45 (FEMALE)
Side B - Connector 4(1) RJ11 (FEMALE)
Side B - Connector 5(1) USB A (FEMALE)
Computer Keyboard and Mouse InterfacePS/2; USB
Computer Monitor InterfaceHD15; VGA
Console Keyboard and Mouse InterfacePS/2; USB
Console Monitor InterfaceVGA
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x8) ONLINE (ORANGE), (x8) SELECTED (GREEN), POWER (BLUE), STATION ID, 10MBPS / 100MBPS (ORANGE / GREEN), REMOTE ACCESS (GREEN)
PHYSICAL
ColorBlack
Material of ConstructionMetal
Housing ColorBlack
RackmountableYes
Shipping Dimensions (hwd / in.)9.10 x 21.40 x 4.60
Shipping Weight (lbs.)7.80
Unit Dimensions (hwd / in.)1.750 x 17.000 x 6.000
Unit Packaging TypeBox
Unit Weight (lbs.)6.1
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0-80% non-condensing
Operating Temperature32° to 122°F (0° to 50°C)
BTUs  DC5.3V 7.67W / 55BTU
COMMUNICATIONS
HotkeyYes
Port ControlPush Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access  Yes
Network Compatibility480 Mbps
PORT EXPANSION
Daisy-chainable or CascadableDaisychainable
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  Y
On-Screen Display (OSD)Yes
Port SelectionHotkey; OSD; Pushbutton
Driver RequiredYes
Authentication SupportedLDAP; LDAPS; RADIUS
Autoscan Duration  1-255 Seconds
REMOTE ACCESS
Access TypeRemote
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; PSE; UL; cUL
Product CertificationsUL Listed
Product ComplianceRoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

IP Remote Access KVM Switches include built-in IP remote access (also known as KVM over IP), so you can manage servers over a local network or over the Internet through a standard browser or multi-platform client software. For a full explanation of IP KVM switches, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
Daisy Chain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 2 ft. (0.61 m) P772-002 P772-002 Daisy Chain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 2 ft. (0.61 m)
Daisy Chain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 15 ft. (4.57 m) P772-015 P772-015 Daisy Chain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 15 ft. (4.57 m)
USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m) P778-006 P778-006 USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m)
USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m) P778-010 P778-010 USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m)
USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft. (4.57 m) P778-015 P778-015 USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft. (4.57 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.