Part Number: B055-001-UHD TAA
Connects a USB/HDMI server to a compatible Tripp Lite B064-IPG Series NetDirector KVM switch up to 164 ft. (50 m) away using Cat5e/6 cabling. Requires B064-IPG Series KVM switch with v1.0.071 or later firmware installed.
- Provides connected USB/HDMI server with Virtual Media access
- Supports Common Access Card (CAC)
- Eliminates thick, heavy KVM cable kits
- Ideal for running cable through conduit and other tight spaces
- Plug-and-play—no software or power supply required
- 3-year limited warranty
Overview
The B055-001-UHD NetDirector® HDMI USB Server Interface Unit connects a server, computer or CAC reader with HDMI and/or USB ports to a B064-IPG Series KVM switch with v1.0.071 or later firmware installed. Using Cat5e/6 cabling, you can locate the KVM switch up to 164 feet (50 meters) from the server.
Allowing the server to access the KVM switch’s Virtual Media functionality via low-cost Cat5e/6 cable eliminates the need for bulky KVM cables. This frees up precious space in your server cabinet, and allows for better ventilation and longer cable runs. Running cable through conduit and other tight spaces takes advantage of the increased flexibility when setting up your network application.
No software or external power supply is needed. The unit’s compact, lightweight design is plug-and-play for immediate installation and deployment. It complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Note: SIUs that were purchased prior to that of your KVM switch may require a firmware upgrade in order for them to work properly (see Maintenance under OSD Operation section of your B064-Series KVM Owner's Manual for details)
Features
- Connects USB/HDMI server to B064-IPG Series KVM switch with v1.0.071 or later firmware via Cat5e/6 cable
- Allows server to access Virtual Media functionality
- Supports Common Access Card (CAC)
- Maximum distance between server and KVM switch of 164 ft. (50 m)
Eliminates Bulky KVM Cables
- Frees precious space in server cabinet
- Provides better ventilation and longer cable runs
- More flexibility for running cable through conduit and other tight spaces
Plug-and-Play Convenience
- No software or external power supply required
- Ready for immediate installation and deployment
TAA-Compliant
- Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Server, CPU or CAC reader with HDMI and USB ports
- B064-IPG Series HWv1 KVM switch with v1.0.071 or later firmware installed, or any B064-IPG Series HWv2 KVM switch
- Cat5e/6 cable
Package Includes
- B055-001-UHD NetDirector HDMI USB Server Interface Unit
Specifications
OVERVIEW
| UPC Code | 037332198112 |
| Accessory Type | Server Interface Unit |
| Technology | Cat5/5e; HDMI |
| Accessory Class | KVM Switch Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 1.70 x 4.80 x 5.00 |
| Shipping Weight (lbs.) | 0.30 |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-003-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 3 ft. (0.91 m) | |
| N001-007-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) | |
| N001-014-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m) | |
| N001-025-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m) |
KVM Switches
| Model Number | Description | |
|---|---|---|
| B064-016-02-IPG | NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA | |
| B064-016-04-IPG | NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 4 Remote + 1 Local User, 1U Rack-Mount, TAA | |
| B064-032-02-IPG | NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
| WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images