Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects your HDMI- or DVI-enabled computer to a Tripp Lite HDMI KVM switch up to 6 ft. away.

  • Includes 6-ft. (1.83 m) USB A/B and HDMI cables
  • Includes DVI-to-HDMI adapter
  • Premium foil and braid shielding
  • Integral strain relief
  • Molded gold-plated connectors and contacts

Overview

The P782-006-DH HDMI/DVI/USB KVM Cable Kit connects your computer to an HDMI-enabled KVM switch. It includes a six-foot (1.8-meter) USB A/B keyboard/mouse cable, a six-foot HDMI monitor cable and an adapter for converting a DVI port to HDMI. Premium foil and braid shielding in the cables delivers reliable, error-free signal quality and protection from EMI/RFI interference. Integral strain relief ensures the cable and connectors last a long time. The adapter's molded gold-plated connectors and contacts ensure excellent conductivity.

Features

Connects Your Computer to a HDMI KVM Switch
  • Includes 6-ft. (1.83 m) USB A/B cable, 6-ft. (1.83 m) HDMI cable and DVI-to-HDMI adapter

First-Rate Construction for Superior Signal Transfer
  • Premium foil and braid shielding for EMI/RFI noise protection
  • Molded gold-plated connectors and contacts for optimal signal quality
  • Integral strain relief for long life
  • Flexible PVC jackets easy to install in tight spaces

System Requirements

  • Computer with available USB port and available HDMI or DVI port
  • HDMI KVM switch

Package Includes

  • USB cable (A/B M/M), 6-ft. (1.83 m)
  • HDMI cable (M/M), 6-ft. (1.83 m)
  • DVI-D dual link to HDMI adapter (M/F)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199935
Accessory TypeCable Kit
TechnologyDVI; HDMI
Accessory ClassKVM Switch Accessories
CONNECTIONS
Side A - Connector 1HDMI (FEMALE); HDMI (MALE); USB B (MALE)
Side B - Connector 1DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK); HDMI (MALE); USB A (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)0.50 x 6.30 x 8.30
Shipping Weight (lbs.)0.50
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

KVM Switches

  Model Number Description
NetDirector 8-Port 1U Rack-Mount Console HDMI KVM Switch with 17 in. LCD and IP Remote Access, Dual Rail, TAA B030-008-17-IP B030-008-17-IP NetDirector 8-Port 1U Rack-Mount Console HDMI KVM Switch with 17 in. LCD and IP Remote Access, Dual Rail, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.