Part Number: S528-01M
- Ideal for connecting storage area network (SAN) devices or hard drives
- Protective caps over die-cast zinc housings shield ends from dust and damage
- Convenient pull tabs make it easier to disconnect cable in crowded racks
- Supports data transfer speeds up to 12 Gbps—faster than eSATA, USB 3.0 and Thunderbolt
- Backward compatible with previous SAS versions for sure compatibility with your device
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Works with SAN devices, SAS/SATA hard drives and other SAS interface devices with SFF-8644 external connectors
Package Includes
- S528-01M Mini-SAS External HD Cable - SFF-8644 to SFF-8644, 1 m
Specifications
OVERVIEW
| UPC Code | 037332222305 |
| Technology | SAS |
CONNECTIONS
| Side A - Connector 1 | SFF-8644 |
| Side B - Connector 1 | SFF-8644 |
| Contact Plating | Gold |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 3.28 |
| Unit Dimensions (hwd / in.) | 5.315 x 3.937 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 149°F (-20° to 65°C) |
| Operating Humidity Range | 20 ~ 80% |
| Storage Humidity Range | 10 ~ 90% |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |