Part Number: SR2319ADAPT
Attaches to a 23 in. rack in order to mount 19 in. rack equipment into it.
- Attaches to rack's vertical mounting rails
- Includes mounting hardware
- Made from cold-rolled steel with black finish
- Maximum load capacity of 20 lbs (9.1 kgs)
- 5-year limited warranty
Overview
The SR2319ADAPT Mounting Adapter Kit allows you to mount 19-inch rack equipment in a 23-inch rack. Attach the adapter brackets to the rack's vertical mounting rails using the included hardware. Then, attach 19-inch equipment to the brackets using the included hardware or your own. The cold-rolled steel brackets support a maximum load capacity of 20 lbs (9.1 kgs).
Features
- Adapter brackets attach to rack's vertical mounting rails
- Mounting hardware included
- Made from cold-rolled steel with black finish
- Maximum load capacity of 20 lbs (9.1 kgs)
Specifications
OVERVIEW
| UPC Code | 037332188434 |
| Accessory Type | Rackmount Kit; Mounting Accessories |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 1.18 x 3.15 x 1.77 |
| Shipping Weight (lbs.) | 0.35 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images