Part Number: S524-01M
- High-performance 1-meter SAS external cable
- Mini-SAS SFF-8088 ( iSAS ) to Mini-SAS SFF-8088 ( iSAS )
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 1-meter External SAS Cable, SFF-8088 to SFF-8088
- Made with High-Performance Infiniband Cable
- Support data rates from 3.0 up to 6.0 gigabytes per second
- SFF-8088 connectors in diecast zinc housing for durability
- RoHS compliant
System Requirements
- SAS Controllers, SAS Chassis, SAS/SATA Hard Drives
Package Includes
- 1-Meter SAS External, SFF-8088 to SFF-8088 Cable
Specifications
OVERVIEW
| UPC Code | 037332139078 |
| Technology | SAS |
CONNECTIONS
| Side A - Connector 1 | SFF-8088 |
| Side B - Connector 1 | SFF-8088 |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 3.3 |
| Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 10.00 |
| Shipping Weight (lbs.) | 0.32 |
| Unit Dimensions (hwd / in.) | 0.500 x 7.000 x 10.000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |