Part Number: N286-10G-LRM
- SFP+ transceiver module 100% compatible with Cisco’s equivalent module
- Provides 10 Gbps throughput up to 220 m (721 ft.) via multimode fiber cabling
- LC duplex female connector supports 10GBase-LRM signal at 1310 nm wavelength
- Hot-swappable interface lets you install and uninstall without shutting down
- Supports DDM for monitoring temperature and other real-time operating parameters
- 3-year limited warranty
Features
System Requirements
- Cisco or other compatible network router, server or switch
Package Includes
- N286-10G-LRM Cisco-Compatible SFP-10G-LRM SFP+ Transceiver
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332249272 |
| Brand Compatibility | Cisco |
CONNECTIONS
| Side A - Connector 1 | SFP+ (MALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
PHYSICAL
| Unit Dimensions (hwd / in.) | 0.490 x 2.300 x 0.550 |
| Unit Weight (lbs.) | 0.064 |
ENVIRONMENTAL
| Operating Temperature Range | 23° to 185°F (-5° to 85°C) |
| Storage Temperature Range | -40° to 185°F (-40° to 85°C) |
| Relative Humidity | 5% to 85% RH, Non-Condensing |
| Operating Temperature | 23 to 185 F (-5 to 85 C) |
COMMUNICATIONS
| Network Compatibility | 10 Gbps |
| Wavelength | 1310nm |
| Transmission Distance | 220 m |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 10 Gbps |
| Multi-Source Agreement (MSA) Compliant | Yes |
| Optical Port | LC |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N820-35M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 35M (115 ft.) | |
| N820-50M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 50M (164 ft.) |
Network Tools & Testers
| Model Number | Description | |
|---|---|---|
| P999-000 | ESD Anti-Static Wrist Strap Band with Grounding Wire |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images