Part Number: N785-001-SC
An economical way to extend the distance up to 2 Km (1.2 Miles) of remote Gigabit network nodes by converting Cat5/6 UTP Ethernet to Fiber Optic while still maintaining the existing infrastructure.
- Converts UTP Gigabit Ethernet to Fiber Optic
- Cost-effective solution for extending network distance up to 2 km
- Automatic MDI/MDI-X configuration
- Half or Full Duplex Operation
- Auto-Senses 10 / 100 / 1000
- Supports Multimode 50/125 cable up to 2km or 62.5/125 cable up to 400M
- 2-year limited warranty
Overview
Features
- Connect 10/100/1000 UTP Ethernet to 1000BaseLX Fiber Ethernet
- Auto MDI/MDI-X
- UTP port auto-senses network speed
- Fiber lengths up to 2Km
- 6 LED Function lights
- Uses 62.5/125 or 50/125 Multimode cable
- 3.75"L x 2.75"W x 1"H
- Wavelength: 1300nm
- RoHS Compliant
- Supports Multimode 50/125 cable up to 2km or 62.5/125 cable up to 400M
Specifications
OVERVIEW
| UPC Code | 037332153777 |
| Product Type | Fiber to Ethernet |
| Technology | Cat5/5e; Cat6; Multimode |
| Mode Type | Multimode |
DISPLAY
| Accessories (Included) | External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V/2A) |
NETWORK
| Network Ports | RJ45 (FEMALE); SC (FEMALE) |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.2A |
| AC Power Adapter Output Specs (V / A) | 5V / 2A |
| AC Power Adapter Cord Length (ft.) | 4.53 |
| AC Power Adapter Cord Length (m) | 1.38 |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 1.2A |
| DC Barrel Plug | OD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | SC DUPLEX (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | PWR (Power LED), L/A (Fiber port connection indicator), SD (Fiber signal indicator), SPD (Network speed), TP-L/A (Copper port connection indicator), FDX/COL (Full Duplex/Half Duplex) |
PHYSICAL
| Color | Black |
| Power Cord Color | Black |
| Shipping Dimensions (hwd / in.) | 9.25 x 2.17 x 4.92 |
| Shipping Weight (lbs.) | 0.94 |
| Unit Dimensions (hwd / in.) | 1.020 x 2.760 x 3.700 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1.00 |
| Housing | Metal |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 140°F (0° to 60°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Relative Humidity | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
| Network Speed Details | 10 Mbps; 100 Mbps; 1000 Mbps |
| Wavelength | 1310nm |
| Transmission Distance | 2 km |
| IEEE Standards Supported | 802.3; 802.3u; 802.3ab; 802.3z |
| Wavelength Division Multiplexing (WDM) | Yes |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 1 Gbps; 10 Mbps; 100 Mbps |
| Working Mode | Full/Half Duplex |
| Auto MDIX Support | Yes |
| Optical Port | SC |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CE; FCC; cUL; WEEE |
| Product Compliance | RoHS; CE (Europe); FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Product Images