Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 5/2/2025

Features

In-Line Surge Protector Keeps Your HDMI Source or Display Safe
Ideal for trade shows, convention halls, home theaters and other digital signage applications, the B110-SP-HDMI protects connected equipment from damage caused by electrostatic discharge (ESD) and cable discharge events. Just connect it between your source and display using HDMI cables, such as P568-003-Series high-speed cables (sold separately). Note: two B110-SP-HDMI surge protectors are required to protect both source and display.
 
Your Last Defense Against Intruding Voltage Spikes
Solid-state silicon-avalanche diode technology features low clamping voltage, providing superior protection against ESD and super-fast response time under one nanosecond. Low TDMS (Transition Minimized Differential Signaling) loss ensures you get the crispest and cleanest image on your display without any interference, including static lines. The B110-SP-HDMI meets the following IEC regulations: IEC 61000-4-2 (ESD) +/- 15kV (air), +/- 8kV (contact); IEC 61000-4-4 (EFT) 40A (5/50ns); and IEC 61000-4-5 5A (8/20μs).
 
Ready to Use Right from the Package, So You Can Plug and Play Immediately
This HDMI in-line surge protector supports 4K x 2K resolutions up to 3840 x 2160 at 30 Hz. It is a passive design and requires no external power supply. The compact metal housing is designed to endure in applications where static discharge is likely to occur. Mounting hardware is included for convenient installation where needed. Be sure the distance between the B110-SP-HDMI and the equipment it is protecting is no more than three feet (0.9 meters).
 
TAA-Compliant for GSA Schedule Purchases
The B110-SP-HDMI is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • B110-SP-HDMI In-Line HDMI Surge Protector
  • Grounding wire, 1 ft.
  • (2) Mounting screws
  • (2) Screw anchors
  • Grounding wire screw
  • Quick Start Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332217868
TechnologyHDMI
Accessory ClassAudio Video Accessories
VIDEO
Max Supported Video Resolution3840 x 2160 @ 30Hz
3D Video SupportedNo
INPUT
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Output ReceptaclesHDMI
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Connector PlatingNickel
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  0
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionAluminium
Housing ColorBlack
Shipping Dimensions (hwd / in.)1.90 x 3.30 x 2.36
Shipping Weight (lbs.)0.13
Unit Dimensions (hwd / in.)1.000 x 2.300 x 1.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.08
ENVIRONMENTAL
Operating Temperature Range32° to 131°F (0° to 55°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Relative Humidity0-95% non-condensing
ESD Protection15kV (Air), 8kV (Contact)
EFT Protection40A (5/50ns)
Lightning Protection5A (8/20μs)
FEATURES & SPECIFICATIONS
HDCP Specification2.2
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.