Part Number: B110-SP-CAT-OD2 TAA
Protects edge network devices, including PoE cameras and LAN access points, from power surges, ESD and cable discharge events.
- Easy to connect between mid- or end-span PoE source and device using Cat5e/6/6a cabling
- Dustproof, shockproof and IP68-rated to resist dust and endure immersion in water
- Supports 802.3af/at/bt IEEE standards and Ethernet data speeds up to 1 Gbps
- Plug-and-play operation with no external power required for immediate installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
Outdoor In-Line Surge Protector Keeps Your 1G PoE Edge Network Equipment Safe
Ideal for home/corporate security systems, wireless access points, routers, bridges and other PoE (Power over Ethernet) applications, the B110-SP-CAT-OD2 protects indoor and outdoor network equipment from damage caused by power surges, electrostatic discharge (ESD) and cable discharge events. Just connect it between your source and network equipment using standard 23/24 AWG Cat5e/6/6a cables (sold separately) and the included cable glands. Both mid-span and end-span PoE are supported. Note: Two B110-SP-CAT-OD2 surge protectors are required to protect both source and device.
Your Last Defense Against Intruding Voltage Spikes That Can Cause Costly Downtime
Thyristor diode technology features low impedance and superior power handling capabilities, providing protection against ESD and super-fast response time under one nanosecond. Gas discharge modules on all four twisted pairs protect each wire from surges or spikes by dissipating the voltage transient through a contained plasma gas. Line-to-line and line-to-ground protection modes help protect against short circuits and minimize distortion of high-speed signals. The B110-SP-CAT-OD2 meets the following IEC regulations: IEC 61000-4-2 (ESD) +/- 15kV (Air), +/- 8kV (Contact), IEC 61000-4-4 (EFT) 3kV (5/50ns) and IEC 61000-4-5 10kA (8/20µs) and 20kV (8/20µs).
IP68 Rating Denotes Resistance to Dust and Water
The housing’s IP68 rating means the surge protector is not only 100% protected against dust, but also able endure immersion in 1.5 meters of water for up to 60 minutes with no damage or decline in performance. In addition to its water and dust resistance, keeping it safe in storms and other foul weather, the B110-SP-CAT-OD2 is shockproof, giving you peace of mind without worrying about the unit being jarred and damaged.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
This PoE in-line surge protector meets 802.3af, 802.3bt and 802.3at IEEE standards, supporting up to 90W of DC power (due to power dissipation, powered devices receive 71W) and Ethernet data speeds up to 1 Gbps. The passive unit requires no external power. Rear mounting holes allow for convenient installation where needed, such as high on a wall or pole. The distance between the B110-SP-CAT-OD2 and the equipment it is protecting should not exceed 328 feet (100 meters). Note: For best performance, the installation’s total cable distance should not exceed 328 feet.
TAA-Compliant for GSA Schedule Purchases
The B110-SP-CAT-OD2 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 037332262806 |
| Product Type | In-Line Surge Protector |
| Technology | Cat5/5e; Cat6; Cat6a; Cat8 |
INPUT
| Input Plug Type | Bare Wire |
| Input Cord Length (ft.) | 0 |
| Right-Angle Plug | No |
OUTPUT
| Output Receptacles | Network |
CONNECTIONS
| Number of Ports | 2 |
| PoE Capability | 100W (802.3bt) |
| Side A - Connector 1 | 110 IDC |
| Side B - Connector 1 | 110 IDC |
| PoE Type | Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at); Type 3 PoE++/UPoE (60W, IEEE 802.3bt) |
| Power Available at PD | 71 W |
| Max. Power Delivered by PSE | 90 W |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 0 |
| AC Suppression Response Time | <0.7 ns |
| AC Suppression Surge Current Rating | 10KA (8/20us) |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | Yes |
PHYSICAL
| Material of Construction | PC (Plastic) |
| Housing Color | White |
| Mounting Holes or Slots | Yes |
| Shipping Dimensions (hwd / in.) | 3.27 x 11.57 x 5.91 |
| Shipping Weight (lbs.) | 1.10 |
| Unit Dimensions (hwd / in.) | 3.160 x 4.720 x 3.150 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.88 |
ENVIRONMENTAL
| Operating Temperature Range | -9° to 185°F (-40° to 85°C) |
| Storage Temperature Range | -9° to 194°F (-40° to 90°C) |
| Relative Humidity | 0-85% non-condensing |
| ESD Protection | 15kV (Air) / 8kV (Contact) |
| EFT Protection | 3kV (5/50 ns) |
| Lightning Protection | 10kA (8/20µs) / 20kV (8/20µs) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3af; 802.3at; 802.3bt |
FEATURES & SPECIFICATIONS
| Integrated/Removable Cable | No |
| IP68 Rated | Yes |
| Ingress Protection (IP) Rating | IP68 |
| Driver Required | No |
| Recommended Category Cable | Cat5e, Cat6, Cat6a, Cat8 Cables |
STANDARDS & COMPLIANCE
| Protection Rating | IP68 |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N022-01K-BK | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Black, 1000 ft. (304.8 m), TAA | |
| N024-01K-BK | Cat5e 350 MHz Solid Core Plenum-Rated (UTP) PVC Bulk Ethernet Cable - Black, 1000 ft. (304.8 m), TAA | |
| N222-01K-BK | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Black, 1000 ft. (304.8 m), TAA |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257
Product Images