Part Number: P569-010-CERT
- Supports UHD video resolutions up to 4K for crystal-clear video
- Ideal for connecting 4K televisions
- Tested for highest performance and ultra reliability
- Special high-grip plugs prevent accidental disconnections
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Recommended for home theater systems, classrooms, conference rooms, data centers, digital signage and other applications that display UHD video and multi-channel audio
- Supports Ultra HD video resolutions up to 4K
- Male plugs specifically designed for secure, tight fit that prevents accidental disconnection
- Supports 3D video while audio return channel simplifies setup between display and receiver
- Supports iPad2 video mirroring when used with Apple digital A/V adapter
- Works in all HDMI cabling scenarios
- Fully molded 28 AWG construction with integral strain relief for durability and long life
- Premium foil and braid shielding for EMI/RFI noise protection
- Corrosion-resistant gold-plated connectors and contacts for optimal signal transfer
- Flexible PVC jacket easy to install in tight spaces
System Requirements
- Video source with HDMI output
- Display with HDMI input
Package Includes
P569-010-CERT 4K HDMI Cable with Ethernet (M/M), 10 ft.
Specifications
OVERVIEW
| UPC Code | 037332199218 |
| Product Type | Passive Cable |
| Technology | HDMI |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
| Max Supported Color Depth | 48-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Bidirectional |
AUDIO
| Audio Specification | ARC |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
| Connector Style | Straight |
| Latching or Gripping Connector | Yes |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | 0 |
PHYSICAL
| Color | Black |
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Connector Color | Burgundy |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 7.3 mm |
| Wire Gauge (AWG) | 28 |
| Cable Length (ft.) | 10 |
| Cable Length (in.) | 120 |
| Minimum Bend Radius | 36.5mm |
| Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
| Shipping Weight (lbs.) | 0.50 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
| EDID Compatible | Yes |
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| EMI/RFI Line Noise Protection | Yes |
| Ethernet Support | Yes |
| HDCP Specification | 1.4; 2.2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |