Part Number: P568-000-LOCK
- HDMI port lock helps prevent an HDMI cable from coming loose from its connection
- Universal design works with all HDMI cables
- Locking capability avoids costly downtime due to fuzzy or lost audio/video signals
- For use with HDTVs, Blu-ray players and other devices with fixing screw near HDMI port
- Includes cable tie clamp, cable tie and screw for immediate installation in minutes
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Device must have a fixing or locking screw space above or below the HDMI port
Package Includes
- Nylon cable clamp
- Nylon cable tie
- M3 screw
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332218018 |
| Accessory Type | Cable Ties |
| Technology | HDMI |
| Accessory Class | Audio Video Accessories |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 0.50 x 4.00 x 6.25 |
| Shipping Weight (lbs.) | 0.02 |
| Unit Dimensions (hwd / in.) | 0.500 x 4.000 x 6.250 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P569-003 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 3 ft. (0.91 m) | |
| P569-006 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) | |
| P571-006-MINI | High-Speed HDMI to Mini HDMI Cable with Ethernet (M/M), 6 ft. |
Audio Video Adapter Cables
| Model Number | Description | |
|---|---|---|
| P566-006 | HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) |
Documents & Downloads
Documentation
Useful Web Pages
Product Images