Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$12.57 Avg. Price
  • 1 outlet / direct plug-in
  • 600 joule rating
  • Diagnostic LEDs

Overview

The SPIKECUBE Surge Suppressor is a direct plug-in suppressor providing protection on one AC outlet. Its small size makes it ideal for protecting laptop computers, projectors and other portable electronics. A green "Protected" and red "Grounded" LED illuminates to indicate that adequate surge suppression is available. The unit has 600 joules of surge energy absorption.

Features

  • 1 outlet; direct plug-in
  • Surge energy absorption: 600 joules; 6,500 amps
  • Diagnostic LEDs indicate protection present (green) and ground present (red)
  • $5,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • SPIKECUBE Surge Suppressor
  • Warranty and instruction information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332010643
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Length DetailsDirect Plug-In
Voltage Compatibility (VAC)120
Maximum Surge Amps36000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(1) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(1) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsProtected (green) & Grounded (red)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  600
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating400, 500, 500
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Form Factors SupportedDirect plug in suppressor supports wall-mounting directly into AC receptacle
Housing ColorLight Gray
Mounting Holes or SlotsNo
Receptacle ColorGray
Shipping Dimensions (hwd / in.)6.50 x 4.00 x 2.00
Shipping Weight (lbs.)0.23
Unit Dimensions (hwd / in.)2.500 x 1.900 x 1.800
Unit Weight (lbs.).100
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 104°F (-15° to 40°C)
Operating Humidity Range20% to 85% RH
Storage Humidity Range0% to 90% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1449; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$5,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.