Part Number: DTEL2
Protects up to 2 network or phone lines, modems, fax machines and answering machines against damage from electrostatic discharge and ground surges.
- RJ11/RJ45 2-line dial-up surge protector
- Protects against the effects of electrostatic discharge
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
DTEL2 surge suppressor is designed to protect data and communications equipment against AC transients caused by electrostatic discharge and ground surges that can enter equipment from the signal lines or chassis ground. The DTEL2 features RJ45/RJ11 plugs for modems, telephone lines and answering or fax machines.
Features
- Protects against the effects of electrostatic discharge
- Comes with RJ11 telephone patch cable
Specifications
OVERVIEW
| UPC Code | 037332010865 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
| Recommended Electrical Service | 120V, 230V |
| Input Plug Type | RJ11; RJ45 |
| Input Cord Length (ft.) | 0 |
| Right-Angle Plug | No |
OUTPUT
| Output Receptacles | (1) Network |
| Circuit Breaker (amps) | 250 |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 0 |
DATALINE SURGE SUPPRESSION
| Telephone/DSL Protection Details | 1 line |
| Network (Ethernet) Protection | No |
| Additional Dataline Protection | 4,5 & 3,6 pairs |
| Telephone/DSL Protection | Yes |
PHYSICAL
| Housing Color | Beige |
| Mounting Holes or Slots | No |
| Shipping Dimensions (hwd / in.) | 5.20 x 3.00 x 2.10 |
| Shipping Weight (lbs.) | 0.20 |
| Unit Dimensions (hwd / in.) | 3.500 x 1.000 x 1.000 |
| Unit Weight (lbs.) | 0.2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257
Product Images