Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$85.47 Avg. Price
  • 10 outlets
  • 15-ft. (4.57 m) cord
  • 17.5" length
  • Lighted master switch
  • All metal housing

Overview

The UL800CB-15 Power Strip offers a reliable, convenient method of power distribution for appliances, power tools, lighting and other electrical equipment. Includes 10 NEMA 5-15R output receptacles arranged with traditional wall socket spacing to accept large equipment plugs with minimal outlet blockage. Includes 15-foot (4.6-meter) AC line cord and flat sheet metal flanges for installation in a wide variety of applications. Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Unfiltered electrical pass-through makes UL800CB-15 ideal for distributing alternate waveform UPS or generator power. Features rugged all-metal housing, lighted power switch, 15A resettable circuit breaker and attractive blue/gray color scheme.

Features

  • Multi-outlet power strip offers reliable, convenient, cost effective method of power distribution for appliances, power tools, lighting and other electrical equipment.
  • Includes 10 NEMA 5-15R output receptacles arranged with traditional wall socket spacing to accept large equipment plugs with minimal outlet blockage
  • Lighted on/off switch controls power to all outlets
  • Keyhole mounting tabs for installation in a wide variety of applications
  • UL Recognized Component, Tested to UL1363 (Power Tap), cUL (Canada)
  • 15 amp power handling capacity with circuit breaker
  • 15-ft. (4.57 m) AC line cord

Package Includes

  • UL800CB-15 Power Strip
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332117724
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(10) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(5) Yes
Outlet OrientationTwo rows of 5 outlets
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
PHYSICAL
ColorBlack
Material of ConstructionMetal
Power Cord ColorBlack
Housing ColorBlue; Gray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between end tabs = 462.30mm
Outlets Measurement (Center to Center)Distance between horizontal outlets = 2.81 in.; Distance between vertical outlets = 1.53 in.
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.50 x 9.00 x 20.25
Shipping Weight (lbs.)5.15
Unit Dimensions (hwd / in.)2.250 x 17.500 x 4.000
Mounting DetailsIncludes flanges
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors PDUSIDEBRKT PDUSIDEBRKT Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.