Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$46.85 Avg. Price

Premium protection for A/V home theater components and computer peripherals against dangerous power surges, spikes and line noise. Recommended for home theaters and home offices.

  • 2 NEMA 5-15R surge-protected outlets
  • 1410-joule surge protection rating
  • LEDs indicate power, protection and line fault status
  • Plugs directly into outlet with no power cord

Overview

Premium protection for your expensive computer and audio/visual equipment, the ISOBLOK2-0 Isobar® 2-Outlet Surge Protector features a surge protection rating of 1410 joules to defend your sensitive electronics against even the strongest surges and spikes.

The ISOBLOK2-0 features two NEMA 5-15R outlets, perfect for your flat-panel HDTV and Blu-ray™ player or a pair of computer peripherals, such as a printer and a router. This unit’s unique protection system prevents disruptive line noise from causing A/V distortion, computer lock-ups, data errors and similar problems. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors remove EMI/RFI interference and prevent system crashes, reboots and performance problems.

Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the ISOBLOK2-0 protects all three, covering two protection modes: full normal mode (H-N) and common mode (N-G/H-G).

Diagnostic LEDs show power, protection and line fault status at a glance. The ISOBLOK2-0 plugs directly into any standard NEMA 5-15R outlet. 

Features

1410-Joule Surge Protection for Your Home Theater Electronics and Computer Peripherals

  • Protects your components against surges and spikes
  • Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • 2 NEMA 5-15R surge-protected outlets


Premium Safety Features

  • Diagnostic LEDs confirm power, protection and ground status at a glance
  • Conforms to current UL 1449 3rd Edition safety standards
  • Auto shutoff cuts power to outlets when the protection circuit is compromised


Fits Effortlessly Into Your Setup

  • Plugs directly into standard NEMA 5-15R outlet with no power cord
  • Metal housing designed for long life


Backed by Ultimate Lifetime Insurance

  • $10,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)

Package Includes

  • ISOBLOK2-0 Isobar 2-Outlet Surge Protector, Metal Housing
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332010155
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Length DetailsDirect Plug-In
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(2) 5-15R
Circuit Breaker (amps)15
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsPROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1410
AC Suppression Response Time  NM = 0 ns. CM = <1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating48,000 amps
AC Suppression Components UsedMetal oxide varistors, toroidal balanced chokes and VHF capacitors
Safe Thermal Fusing  Prevents unsafe conditions during extreme extended overvoltages and catastrophic occurences
UL1449 Let Through Rating330V
EMI / RFI Filtering  40-80 dB
Isolated Filter Banks  y
ImmunityConforms to IEE 587 / ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionMetal
Form Factors SupportedDirect plug-in format to a standard AC wall socket
Housing ColorGray
Mounting Holes or SlotsNo
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.50 x 6.00 x 3.90
Shipping Weight (lbs.)0.80
Unit Dimensions (hwd / in.)4.000 x 2.500 x 2.500
Unit Weight (lbs.)0.8
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 122°F (-10° to 50°C)
Operating Humidity Range10% to 90% RH
Storage Humidity Range5% to 95% RH
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); UL 1449; UL 1363
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$10,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.