Part Number: P569-003
- 3-ft. (0.91 m) High Speed with Ethernet HDMI cable
- Supports transmission speeds up to 18 Gbps
- Backward compatible to previous HDMI generations
- Video mirroring with iPad2
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 3-ft. (0.91 m) High Speed with Ethernet HDMI cable
- Supports transmission speeds up to 18 Gbps
- Backward compatible to previous HDMI generations
- Fully molded cables, with Gold plated connectors assures long life
- Perfect for connecting an iPad2 to an HDTV (video mirroring) to watch movies, play games, surf the web and display presentations
System Requirements
- HDMI video source and HDMI enabled TV / Monitor
Package Includes
- 3-ft. (0.91 m) High Speed with Ethernet HDMI Cable
Specifications
OVERVIEW
| UPC Code | 037332160645 |
| Product Type | Passive Cable |
| Technology | HDMI |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
| Max Supported Color Depth | 48-bit Deep Color |
| HDR Support | No |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Bidirectional |
AUDIO
| Audio Specification | ARC |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
| Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | 0 |
PHYSICAL
| Color | Black |
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 6.0 mm |
| Wire Gauge (AWG) | 30 |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Minimum Bend Radius | 30mm |
| Shipping Dimensions (hwd / in.) | 9.10 x 7.20 x 0.50 |
| Shipping Weight (lbs.) | 0.19 |
| Unit Dimensions (hwd / in.) | 9.100 x 7.200 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
| EDID Compatible | Yes |
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| Ethernet Support | Yes |
| HDCP Specification | 1.4; 2.2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
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
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216
Product Images