Part Number: SWIVEL6
- 3 rotatable outlets
- 3 stationary, side facing outlets
- Direct plug-in design
- 1200 joule rating
- Diagnostic LEDs
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $20,000 Ultimate Lifetime Insurance
Overview
Features
- 3 rotatable outlets and 3 stationary side facing outlets, allow for easier plug connection and removal
- 1200 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
- 2 diagnostic LEDs alert user to protection and grounding status
- High-impact plastic housing (black) stands up to the most demanding environments
- Direct plug-in design converts two outlets into six by plugging into any wall outlet
- $20,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
| UPC Code | 037332138231 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input Cord Length Details | Direct plug-in |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 0 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Output (Watts) | 1875 |
| Output Receptacles | (6) 5-15R |
| Circuit Breaker (amps) | 15 |
| Transformer Accommodation | (2) Yes |
| Outlet Orientation | Rotatable, Stationary |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Diagnostic LED Details | Built-in LEDs confirm suppressor "protected" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 1200 |
| AC Suppression Response Time | < 1 ns |
| Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
| UL1449 Let Through Rating | 500, 500, 500 |
| EMI / RFI Filtering | Up to 20 dB |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | Plastic |
| Power Cord Color | No |
| Housing Color | Black |
| Mounting Holes or Slots | No |
| Outlets Measurement (Center to Center) | 29mm |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 6.02 x 4.45 x 20.30 |
| Shipping Weight (lbs.) | 0.74 |
| Unit Dimensions (hwd / in.) | 5.790 x 4.330 x 1.800 |
| Unit Weight (lbs.) | 0.6 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 104°F (-15° to 40°C) |
| Operating Humidity Range | 20% to 85% RH |
| Storage Humidity Range | 0% to 90% RH |
FEATURES & SPECIFICATIONS
| Rotatable Outlets | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 42 (Canada); NOM (Mexico); UL 1449; UL 497A; UL 1363 |
| Product Compliance | FCC Part 68; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $20,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257 - SWIVEL6 Protect It! Surge Suppressor
https://tripplite.eaton.com/video/swivel6-protect-it-surge-suppressor/60582
Product Images