Part Number: B110-SP-POE-1 TAA
Protects Power over Ethernet (PoE) equipment from damage caused by power surges and electrostatic discharge (ESD).
- Easy to connect between PoE source and device using standard Cat5e/6 cabling
- Rapid reaction time under 1 ns helps prevent damage from power surges
- Supports 802.3af/802.3at IEEE standards and data transmission speeds up to 1 Gbps
- Plug-and-play operation with no software required for easy, immediate installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
In-Line Surge Protector Keeps Your Power Over Ethernet (PoE) Equipment Safe
Ideal for home/corporate security systems, home theaters, trade shows and other digital signage applications, the B110-SP-POE-1 protects connected equipment from damage caused by power surges and electrostatic discharge (ESD). Just connect it between your source and network equipment using Cat5e/6 cables (such as N001-Series cables, sold separately). Note: Two B110-SP-POE-1 surge protectors are required to protect both source and device.
Your Last Defense Against Intruding Voltage Spikes
Solid-state silicon-avalanche diode technology features low clamping voltage, providing superior protection against ESD and super-fast response time under one nanosecond. Both mid-span and end-span PoE are supported. The B110-SP-POE-1 meets the following IEC/EN regulations: IEC 61000-4-2 / IEC 61000-4-5 (ESD) 30kV (Air, Contact) and EN 61000-4-5 5kA (8/20μs) / 4kV (10/700μs).
Ready to Use Right from the Package, So You Can Plug and Play Immediately
This PoE in-line surge protector meets 802.3af and 802.3at IEEE standards, while supporting data transmission speeds up to 1 Gbps. No software or external power supply is required. The compact housing is designed to endure in applications where static discharge is likely to occur. Mounting hardware is included for convenient installation where needed. Be sure the distance between the B110-SP-POE-1 and the equipment it is protecting is no more than 300 feet (91 meters).
TAA-Compliant for GSA Schedule Purchases
The B110-SP-POE-1 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 037332286932 |
| Product Type | In-Line Surge Protector |
| Accessory Type | Surge Protector |
| Technology | Cat5/5e; Cat6; Cat6a |
INPUT
| Input Cord Length (ft.) | 0 |
| Right-Angle Plug | No |
OUTPUT
| Output Receptacles | Network |
CONNECTIONS
| Number of Ports | 1 |
| PoE Capability | 15.4W (802.3af); 30W (802.3at) |
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
| Connector Plating | Gold |
| PoE Type | Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at) |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 0 |
| AC Suppression Response Time | <1 ns |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | ABS |
| Housing Color | Black |
| Shipping Dimensions (hwd / in.) | 2.17 x 6.10 x 4.80 |
| Shipping Weight (lbs.) | 1.24 |
| Unit Dimensions (hwd / in.) | 1.010 x 3.610 x 2.530 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.55 |
| Mounting Details | Two surface-mount brackets with screws |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-85% non-condensing |
| ESD Protection | +/-15kV (air); +/-8kV (contact) |
| EFT Protection | 2kV |
| Lightning Protection | 2kA (8/20 s), 6kV (8/20 s) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
| IEEE Standards Supported | 802.3af; 802.3at |
FEATURES & SPECIFICATIONS
| Grounding | Includes 1 ft. (0.3 m) grounding wire with screw |
| 10/100 Ethernet Extension Support | No |
| Integrated/Removable Cable | No |
| Mounting Accessory Included | Yes |
| Multi-Resolution Support | No |
| Network Speed Support | 1 Gbps (Gigabit) |
| Driver Required | No |
| Recommended Category Cable | Cat5/5e/6 |
STANDARDS & COMPLIANCE
| Product Certifications | IEC 61000 |
| Product Compliance | CE (Europe); IEEE 802.3af PoE; IEEE 802.3at PoE+; RoHS; Trade Agreements Act (TAA); UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images