Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$117.63 Avg. Price

Surge protector with antimicrobial protection safeguards your valuable electronics against dangerous surges, spikes and line noise.

  • 6 NEMA 5-15R outlets distribute AC power to connected home/office equipment
  • 300 joules protect your valuable electronics against dangerous surges and spikes
  • 10 ft. coiled input cord allows flexibility in placing devices away from wall outlet
  • Lighted on/off switch gives you complete one-touch control over connected equipment
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew

Features

6-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this Safe-IT™ surge protector features a 300 joule rating to defend your valuable electronic components against damaging power surges and spikes. The 10-foot (3-meter) coiled AC input cord with right-angle NEMA 5-15P plug gives you flexibility in placing the surge protector away from the nearest wall outlet.

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, wireless router, desk lamp and other home/office electronics into six NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. 

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being
The lighted on/off switch allows easy one-touch control over equipment connected to the strip. An integrated 15-amp resettable circuit breaker helps prevent equipment damage due to overloads.

Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The TLP610COILAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.

Package Includes

  • TLP610COILAM 6-Outlet Surge Protector, Black
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332271907
Product TypeSurge Protector
Charging Form FactorStrip
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Overload Protection15A resettable illuminated combo switch / circuit breaker
Transformer AccommodationNo
Outlet OrientationSingle row of 6 outlets
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination AC circuit breaker
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  300
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating500V all 3 lines
EMI / RFI Filtering  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorBlack
Housing ColorBlack
Mounting Holes or SlotsYes
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)4.13 x 12.00 x 4.13
Shipping Weight (lbs.)2.98
Unit Dimensions (hwd / in.)1.690 x 9.450 x 1.850
FEATURES & SPECIFICATIONS
Antimicrobial  Yes
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$10,000 Ultimate Lifetime Insurance 

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.