Part Number: P759-006
Connect consoles (keyboard, monitor and mouse) to Tripp Lite DVI + Audio KVM Switches with this all-in-one cable kit.
- 6-ft DVI / USB / Audio KVM Cable Kit
- For use with DVI + Audio KVM switches (See Accessories list for compatible models)
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 6-ft DVI / USB / Audio KVM Cable Kit
- For use with DVI + Audio KVM switches (See Accessories list for compatible models)
- All-in-one design eliminates cable clutter and reduces cost
- Fully molded construction for reliable data transmission
- DVI-D Male to Male
- USB A-B
- 2 x 3.5mm to 2 x 3.5mm
System Requirements
- Computers with DVI-D or DVI-I ports, US and 3.5mm stereo
- For use with DVI + Audio KVM switches (See Accessories list for compatible models)
Package Includes
- All-in-One P759-006 6-ft DVI / USB / Audio Cable Kit
Specifications
OVERVIEW
| UPC Code | 037332169693 |
| Accessory Type | Cable Kit |
| Technology | DVI; Stereo Audio |
| Accessory Class | KVM Switch Accessories |
CONNECTIONS
| Side A - Connector 1 | DVI-D DUAL LINK (MALE) |
| Side A - Connector 2 | USB A (MALE) |
| Side A - Connector 3 | 3.5MM (MALE) |
| Side B - Connector 1 | DVI-D DUAL LINK (MALE) |
| Side B - Connector 2 | USB B (MALE) |
| Side B - Connector 3 | 3.5MM (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
| Shipping Weight (lbs.) | 0.71 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
| Model Number | Description | |
|---|---|---|
| B004-2DUA2-K | 2-Port Dual Monitor DVI KVM Switch, TAA, GSA with Audio and USB 2.0 Hub, Cables included | |
| B004-2DUA4-K | 4-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub, Cables included, TAA | |
| B004-DUA2-HR-K | 2-Port DVI Dual-Link / USB KVM Switch with Audio and Cables, TAA | |
| B004-DUA4-HR-K | 4-Port DVI Dual-Link / USB KVM Switch with Audio and Cables, TAA | |
| B043-DUA8-SL | 8-Port 1U Rack-Mount DVI / USB KVM Switch with Audio and 2-port USB Hub |
Documents & Downloads
Declarations of Conformity
Product Images