Part Number: B004-DUA2-HR-K TAA
- Control 2 computers with a single DVI monitor, USB keyboard and USB mouse
- Supports DVI Dual Link resolution 2560 x 1600
- 2 sets 6ft cables included
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
- 2-Port DVI Dual Link/USB KVM switch with 7.1 channel surround-sound audio and USB 2.0 peripheral sharing (B004-DUA2-HR-K)
- Built-in 2-Port USB 2.0 hub allows USB devices to be shared amongst computers connected to the KVM switch
- 3.5 mm Mini Stereo Speaker and Microphone jacks allow a single microphone to provide audio input to each of the connected computers, and let you listen to the audio output of each computer on a single set of speakers
- B004-DUA2-HR-K features additional audio jacks for use with 7.1 channel surround-sound
- An additional set of console audio jacks are conveniently located on the front panel of the KVM switch, making them ideal for use with IP phones
- The KVM, USB and Audio can be switched independently of each other
- Features mouse port switching functionality*, which allows users accessing the KVM switch with a scroll mouse to switch between ports by double-clicking the mouse’s scroll wheel
- Switch between connected computers via front panel pushbuttons, keyboard hotkeys, and the mouse switching function*
- Auto Scan mode allows you to scan the connected computers without having to manually switch between them
- Supports both analog and digital video signals, allowing for the connection of a VGA computer and/or monitor with a DVI to VGA adapter
- Supports digital video resolutions up to 2560 x 1600 and analog video resolutions up to 2048 x 1536
- Multi-platform support – Compatible with Windows, Mac, Sun and Linux
- Supports hot-plugging – Computers and devices can be unplugged and re-plugged without having to shut down the KVM switch
- The KVM switch stores the monitor’s EDID (Extended Display Identification Data) to optimize display resolution
- LEDs provide for easy monitoring of connected computers
- Power-On-Detection recognizes when a connected computer has been powered-off and automatically switches to the next powered-on computer
- HDCP compliant
- Console mouse port emulation/bypass feature supports most mouse drivers and multifunction mice
- Console keyboard port emulation/bypass feature supports most gaming/multimedia keyboards
- Complete keyboard emulation for error-free booting
- Multilingual keyboard mapping – supports English, Japanese, and French keyboards
- Quick installation without the need for software
- Sun/Mac keyboard support and emulation**
- Firmware upgradeable
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
*The mouse switching function is disabled by default, and needs to be turned on via keyboard hotkey command. It is only available when using a mouse with a scroll wheel.
**PC keyboard combinations emulate Sun/Mac keyboards. Sun/Mac keyboards only work with their own computers.
System Requirements
- DVI or VGA* port
- A USB port
- 3.5 mm Mini Stereo microphone and speaker jacks (If using the audio feature)
*Requires an adapter, such as P556-Series DVI to VGA adapter cables. Note that the included DVI cables and cable kits are DVI-D only, and cannot be converted to VGA using an adapter. Video from a VGA computer will only display if a VGA monitor is connected.
Package Includes
- B004-DUA2-HR-K KVM Switch
- (x2) 6-ft. (1.83 m) USB KVM Cable Kits
- (x2) 6-ft. (1.83 m) 7.1 Surround Sound Cables
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A)
- Owner's Manual
Specifications
OVERVIEW
| UPC Code | 037332183033 |
| Max CPU | 2 |
| Technology | USB 2.0 (High Speed); DVI; Stereo Audio |
VIDEO
| Number of Monitors Supported | 1 |
| Max Supported Video Resolution | 2560 X 1600 @60Hz (DIGITAL), 2048 X 1536 @60Hz (ANALOG) |
| Max Number of Ports (Entire Chain) | 2 |
| Extended Mode | No |
| Mirror Mode | No |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
| AC Power Adapter Output Specs (V / A) | 5.3V / 2.4A |
| AC Power Adapter Cord Length (ft.) | 5 |
| AC Power Adapter Cord Length (m) | 1.5 |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.5A / Output: 5.3V, 2.4A |
CONNECTIONS
| Number of Ports | 2 |
| Computer/Server Ports | DVI-I, USB, 3.5mm Audio Jack (Line), 3.5mm Audio Jack (Side L/R), 3.5mm Audio Jack (Rear L/R), 3.5mm Audio Jack (CTR/Bass), 3.5mm Audio Jack (Front L/R), 3.5mm Audio Jack (Mic) |
| Daisy-Chain Port | No |
| Firmware Upgrade Port | No |
| PC/Server Connections | DVI; USB |
| Side A - Connector 1 | (2) DVI-I DUAL LINK (FEMALE) |
| Side A - Connector 2 | (2) USB B (FEMALE) |
| Side A - Connector 3 | (12) 3.5MM (FEMALE) |
| Side B - Connector 1 | (1) DVI-I DUAL LINK (FEMALE) |
| Side B - Connector 2 | (8) 3.5MM (FEMALE) |
| Side B - Connector 3 | (4) USB A (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Online (Orange), USB Link (Green) |
PHYSICAL
| Color | Black |
| Material of Construction | Metal |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 8.30 x 12.80 x 3.90 |
| Shipping Weight (lbs.) | 4.59 |
| Unit Dimensions (hwd / in.) | 2.200 x 10.600 x 3.500 |
| Unit Weight (lbs.) | 2.4 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 0-80% non-condensing |
| Operating Temperature | 32° to 122°F (0° to 50°C) |
| BTUs | 17.07 BTU/Hr |
COMMUNICATIONS
| Hotkey | Yes |
| Port Control | Push Buttons, Hotkeys, OSD Mouse Switching |
| IP Remote Access | No |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| NIAP-Certified Secure | No |
| Number of Users | 1 |
| Autoscan (Y,N) | Y |
| Autoscan Duration | (1-99 Seconds) |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | BSMI; FCC; PSE; RoHS; UL; cUL |
| Product Compliance | RoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) | |
| P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) | |
| P312-015 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft. (4.57 m) | |
| P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
| P560-010 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
| P560-015 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images