Part Number: P760-010-DVI
- Ideal replacement cable in applications where a longer KVM cord is needed
- Connects USB keyboard/mouse to your KVM switch’s DVI port
- DVI monitor connection supports HD resolutions up to 1920 x 1200 @ 60 Hz
- Slim diameter cuts down on clutter and makes cable easier to route and connect
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332239488 |
| Accessory Type | Cable Kit |
| Technology | DVI; USB 2.0 (High Speed) |
| Accessory Class | KVM Switch Accessories |
VIDEO
| Max Supported Video Resolution | 1920 x 1200 @ 60 Hz |
CONNECTIONS
| Side A - Connector 1 | DVI-I DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK) |
| Side B - Connector 1 | DVI-I DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK) |
| Side B - Connector 2 | USB A (MALE) |
| Side B - Connector 3 | USB A (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 10 |
| Cable Length (in.) | 120 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Relative Humidity | 0-90% non-condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
| Model Number | Description | |
|---|---|---|
| B021-000-19-HD | 1U Rack-Mount Console with 19" LCD, DVI or VGA, TAA | |
| B021-000-19-HD2 | 1U Rack-Mount Console with 19 in. LCD, 1920 x 1080 (1080p), DVI or VGA Video, TAA |