Part Number: P778-006-DP
Connects a DisplayPort server to the VGA port on your Tripp Lite NetDirector® KVM switch.
- Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- LEDs indicate at a glance which power mode the cable kit is using
- Supports USB 2.0 speeds up to 480 Mbps for reliable data transfers
- Plug and play with no software or external power supply required
- Compatible only with select B020-U and B022-U Series KVM switches
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Connect Your Computer’s DisplayPort and USB Ports to a KVM Switch
This convenient cable kit saves you money by combining necessary cables into one bunch. For use with B020-U and B022-U KVM switches, the P778-006-DP features male DisplayPort and USB-A connectors for your server or computer and a male HD15 connector for the KVM. The DisplayPort 1.1-compliant cable supports HD resolutions up to 1920 x 1080 (1080p) at 60 Hz with 36-bit Deep Color. The USB 2.0 cable supports 480 Mbps speeds. The bus-powered cable kit requires no software or external power adapter. A sliding switch on the back of the housing lets you decide between USB power mode or USB + DP power mode with LEDs indicating which mode you have chosen.
System Requirements
B022-U08, B022-U08-IP, B022-U16-IP, B020-U08-19-IP, B020-U16-19-IP, B020-U08-19-K or B020-U16-19-K KVM switch
Package Includes
P778-006-DP VGA to DisplayPort and USB Adapter Cable Kit, 6 ft. (1.8 m)
Specifications
OVERVIEW
| UPC Code | 037332263353 |
| Accessory Type | Cable Kit |
| Technology | DVI; USB |
| Accessory Class | KVM Switch Accessories |
VIDEO
| Max Supported Video Resolution | 1920 x 1080 60 Hz |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | No |
CONNECTIONS
| Side A - Connector 1 | HD15 (MALE) |
| Side B - Connector 1 | DISPLAYPORT (MALE); USB A (MALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green - USB & DP Power; Orange - USB Power Only |
PHYSICAL
| Cable Jacket Color | Black |
| Connector Color | Black; Green |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | USB: 3.5MM; DisplayPort: 6.0MM |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 2.40 x 4.60 x 6.30 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 0 TO 80% RH, Non-Condensing |
| Storage Humidity Range | 0 TO 80% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Displayport Specification | 1.1 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
| Model Number | Description | |
|---|---|---|
| B020-U08-19-IP | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access, TAA | |
| B020-U08-19-K | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables, TAA | |
| B020-U16-19-IP | NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD, TAA | |
| B020-U16-19-K | NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables, TAA | |
| B022-U08 | NetDirector 8-Port 1U Rack-Mount KVM Switch, TAA | |
| B022-U08-IP | NetDirector 8-Port 1U Rack-Mount IP KVM Switch, TAA | |
| B022-U16-IP | NetDirector 16-Port 1U Rack-Mount IP KVM Switch, TAA |
Documents & Downloads
Documentation
- Quick Start Guide for DisplayPort with USB Adapter Cable Kit for B020-U and B022-U NetDirector (Model: P778-006-DP)
- Owners Manuel for P778-006-DP DisplayPort/USB KVM Combo Cable for the B020-UXX and B022-UXX Series KVM Switches (Models: B022-U08, B022-U08-IP, B022-U16-IP, B020-U08-19-IP, B020-U16-19-IP, B020-U08-19-K and B020-U16-19-K.)
- Product Datasheet
Declarations of Conformity
Useful Web Pages
Product Images