Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Cat5 KVM switch directly controls up to 16 computers and/or servers, including blade servers, at the same time.
  • Up to 3 users (1 local, 2 remote) can control up to 16 computers/servers simultaneously
  • Allows connection of either a DVI or VGA console monitor
  • Virtual Media access of flash drives and other storage media from remote computers
  • Redundant dual power cords keep the unit running in case one power supply fails
  • Supports all major operating systems and both USB and PS/2 connections
  • 3-year limited warranty

Features

Control As Many As 16 Computers or Servers from Anywhere in the World
This NetDirector® Cat5 KVM switch is the smart solution for controlling multiple computers and servers in a complex, demanding IT environment. The B064-016-02-IPG provides complete control of up to 16 computers and/or servers directly, including blade servers, from a single monitor, USB keyboard and USB mouse. Redundant dual power supplies confirm the unit will continue running in the event one power supply fails. A Laptop USB Console (LUC) port allows direct connection of a laptop for easy console operation of the KVM switch.
All-in-One Network Management for Critical Systems
The B064-016-02-IPG offers a comprehensive, cost-effective network management solution that installs in 1U of space in an EIA-standard 19-inch rack using the included hardware. No server-resident software is required, so server performance and reliability are never compromised. Flash-upgradable firmware over an Ethernet network fine-tunes compatibility with emerging standards.
Supports All Major Operating Systems
The B064-016-02-IPG supports all major server platforms and VT100-based serial devices, in addition to all major operating systems and both USB and PS/2 connections. Because compatibility is based on common hardware standards, rather than system software dependencies, almost any platform can be accommodated.
Simple, Flexible Network Control
This Cat5 KVM switch is designed to ease multi-server management in data centers, server rooms and other high-density environments. Built-in IP capability allows up to three users—one local and two remote—to access the network independently and simultaneously. An optional dial-in connection is provided to ensure access in situations when the KVM switch is not available over the primary network. You may also select a connected computer using on-console push buttons or keyboard hotkey commands. An LED per KVM port indicates when a computer is connected to the port, when it is powered on and when it is selected.
High-Resolution On-Screen Display Offers Multi-Language Support
The advanced OSD with high-resolution video up to 1600 x 1200 @60 Hz provides a graphical user interface with management tools, including custom port labeling, auto-scanning and panel array mode. The OSD may be set to display in English, German, Russian, Japanese, traditional Chinese and simplified Chinese.
Allows Connection of Either DVI or VGA Monitor
DVI and VGA console ports are included, though only one monitor may be connected at a time. The local console supports resolutions up to 1600 x 1200 @60 Hz with 32-bit color depth while the remote session (up to 164 feet) supports high-definition video resolutions up to 1600 x 1200 at 60 Hz with 24-bit color depth.
Supports Both IPv4 and IPv6 Addresses
The B064-016-02-IPG supports IPv4, Link Local IPv6 Address and IPv6 Stateless Auto configuration protocols. You may set the IP address manually or have it automatically assigned via DHCP server (the default method).
Heightened Security of Every Connection
The B064-016-02-IPG offers three levels of password protection (super administrator, administrator and user) to prevent unauthorized persons from gaining access to connected servers/computers. Remote authentication support is provided via RADIUS, LDAP, LDAPS and Active Directory. The B064-016-02-IPG also incorporates advanced encryption technologies: 1024-bit RSA, 56-bit DES, 256-bit AES and 128-bit SSL.
Network-Wide Storage Media Access
Virtual Media capability allows any computer connected to the KVM via a B055-001-USB-V2, B055-001-UDP, B055-001-UDV or B055-001-UHD server interface unit to access DVD/CD drives, flash drives and other storage media from a remote computer, as if it was directly connected. Three USB 2.0 ports are provided on the front panel for use with Virtual Media or USB peripheral devices.
Energy-Efficient Operation
Temperature sensors automatically increase or decrease the speed of the unit's fans as necessary to ensure efficient cooling. This decreases the amount of energy consumed, while prolonging the life of the fans and KVM switch.
TAA-Compliant UPS for GSA Schedule Purchases
The B064-016-02-IPG is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
3-Year Warranty and Environmentally Responsible Design
The heavy-duty steel B064-016-02-IPG comes with a 3-year warranty. It’s manufactured in compliance with strict RoHS specifications, reflecting commitment to environmental responsibility.

System Requirements

  • Any major operating system or web browser
  • Connected computers: DisplayPort, DVI, VGA or HDMI port and USB or PS/2 keyboard/mouse port
  • B055-001-USB, B055-001-USB-V2, B055-001-SER, or B055-001-PS2 (PS/2) Server Interface Unit is required for each connected computer/server
  • Remote console computers (web browser): 128-bit SSL encryption and Sun JRE v6 Update 3 or higher
  • Remote console computers (non-browser Windows Client): Windows w/DirectX 7.0 or higher
  • Remote console computers (Java Client): Sun JRE v.6 Update 3 or higher

Package Includes

  • B064-016-02-IPG 16-Port IP KVM Switch
  • (2) C13 to NEMA 5-15P detachable power cords
  • RJ45 to DB9 adapter
  • Grounding wire
  • Foot pads
  • Rack-mounting hardware
  • Quick Start Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332151513
Max CPU16
TechnologyCat5/5e; DVI; PS/2; VGA/SVGA
VIDEO
Number of Monitors Supported1
Max Supported Video Resolution1600 x 1200 @60Hz 32-bit color depth
Max Number of Ports (Entire Chain)16
Extended ModeNo
Mirror ModeNo
INPUT
AC Power Adapter Plug(s)NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)6
AC Power Adapter Cord Length (m)1.8
Nominal Input Voltage(s) Supported100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Input Current120V (0.8A) / 230V (0.4A)
Power Input ReceptacleIEC-320-C14
OUTPUT
Frequency Compatibility50 / 60 Hz
POWER
Power Source TypePower Cord
Power Consumption (Watts)50.00
CONNECTIONS
Number of Ports16
Computer/Server Ports(x16) RJ45 Female
Daisy-Chain PortNo
Firmware Upgrade PortNo
PC/Server ConnectionsDVI; PS/2; Serial; USB; VGA
Side A - Connector 1(16) RJ45 (FEMALE)
Side B - Connector 1(1) HD15 (FEMALE)
Side B - Connector 2(1) DVI-D (FEMALE)
Side B - Connector 3(3) RJ45 (FEMALE)
Side B - Connector 4(5) USB A (FEMALE)
Side B - Connector 5(2) 3.5MM (FEMALE)
Computer Keyboard and Mouse InterfacePS/2; USB
Computer Monitor InterfaceDVI-D Single-Link; Displayport; HD15; HDMI; VGA
Console Keyboard and Mouse InterfacePS/2; USB
Console Monitor InterfaceDVI-D Single-Link; VGA
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x16) GREEN (ONLINE), (x16) RED (SELECTED AND OFFLINE), (x16) ORANGE- SELECTED AND ONLINE, POWER LED- BLUE; LAN LEDS- RED (10MBPS), ORANGE (100MBPS), GREEN (1000MBPS)
PHYSICAL
ColorBlack
Material of ConstructionMetal
Housing ColorBlack
RackmountableYes
Shipping Dimensions (hwd / in.)7.00 x 22.50 x 21.00
Shipping Weight (lbs.)19.40
Unit Dimensions (hwd / in.)1.750 x 17.000 x 16.000
Unit Packaging TypeBox
Unit Weight (lbs.)17.00
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0-80% non-condensing
Operating Temperature32° to 104°F (0° to 40°C)
COMMUNICATIONS
HotkeyYes
Port ControlPush Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access  Yes
Network Compatibility1000 Mbps
PORT EXPANSION
Daisy-chainable or CascadableCascadeable
FEATURES & SPECIFICATIONS
USB SpecificationUSB 1.1 (up to 12 Mbps); USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure  No
Number of Users3
Autoscan (Y,N)  Y
On-Screen Display (OSD)Yes
Port SelectionHotkey; OSD; Pushbutton
Authentication SupportedLDAP; LDAPS; MS Active Directory; RADIUS
Autoscan Duration  User-definable from 1 to 255 seconds; default of 5 seconds
Recommended Category CableCat5e/6 Cables
REMOTE ACCESS
Access TypeRemote
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; UL; cUL
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

IP Remote Access KVM Switches include built-in IP remote access (also known as KVM over IP), so you can manage servers over a local network or over the Internet through a standard browser or multi-platform client software. For a full explanation of IP KVM switches, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m) N001-003-BK N001-003-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 5 ft. (1.52 m) N001-005-BK N001-005-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 5 ft. (1.52 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 7 ft. (2.13 m) N001-007-BK N001-007-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 7 ft. (2.13 m)

USB Cables

  Model Number Description
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)
USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) U022-010 U022-010 USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m)

Accessories

  Model Number Description
NetDirector USB-C Server Interface Unit with Virtual Media Support (B064 Series), TAA B055-001-C B055-001-C NetDirector USB-C Server Interface Unit with Virtual Media Support (B064 Series), TAA
NetDirector PS/2 Server Interface Unit (B064-Series), TAA B055-001-PS2 B055-001-PS2 NetDirector PS/2 Server Interface Unit (B064-Series), TAA
NetDirector Serial Server Interface Unit (B064-Series), TAA B055-001-SER B055-001-SER NetDirector Serial Server Interface Unit (B064-Series), TAA
NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), TAA B055-001-UDP B055-001-UDP NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), TAA
NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI, TAA B055-001-UDV B055-001-UDV NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI, TAA
NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI, TAA B055-001-UHD B055-001-UHD NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI, TAA
NetDirector USB Server Interface Unit (B064-Series), TAA B055-001-USB B055-001-USB NetDirector USB Server Interface Unit (B064-Series), TAA
NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series), TAA B055-001-USB-V2 B055-001-USB-V2 NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series), TAA
NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series), TAA B055-001-USB-VA B055-001-USB-VA NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series), TAA
NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series), TAA B055-001-UV2CAC B055-001-UV2CAC NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series), TAA

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1R Extended Warranty and Technical Support for Select Products – KVM Switches
WEXT2R Extended Warranty and Technical Support for Select Products – KVM Switches

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.