Part Number: P556-006
Allows connection of a DVI-I Video port to a VGA Monitor or a VGA Video port to a DVI-I Monitor
- Connects a DVI-I port on a computer to a monitor with a VGA connector or a VGA port on a computer to a monitor with a DVI-I connector
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Supports Analog signals only
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Meets DVI DDWG Standard
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This DVI to VGA cable allows PC users with a DVI-I port to connect to monitors with a VGA connector or PC users with a VGA port to connect to monitors with a DVI-I connector. Gold-plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Both the DVI and HD15 connectors are molded and have integral strain relief for long life reliability.
Features
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality
- Gold plated copper contacts ensure excellent conductivity
- DVI-A Male to HD15 Male molded connectors
- PC and Mac compatible
- Meets DVI DDWG Standard
- Supports analog signal only
System Requirements
- Monitor or Projector with DVI-I connector, and PC with SVGA (HD15F) connector
Package Includes
- DVI-A Male to HD15 Male, 6-ft. (1.83 m)
Specifications
OVERVIEW
| UPC Code | 037332120724 |
| Product Type | Passive Cable |
| Technology | DVI; VGA/SVGA |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | DVI-A (MALE) |
| Side B - Connector 1 | HD15 (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.54 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Adapter Cables
| Model Number | Description | |
|---|---|---|
| P120-000 | DVI to VGA Video Adapter (DVI-A to HD15 M/F) |
Video Adapters
| Model Number | Description | |
|---|---|---|
| P118-000 | DVI-I to DVI-D Dual-Link Video Adapter (F/M) | |
| P120-001-2 | DVI to VGA Y Splitter Adapter Cable (DVI-I to HD15 M/2xF), 1 ft. (0.3 m) | |
| P126-000 | DVI to VGA Video Adapter (DVI-I to HD15 F/M) |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images