Part Number: P774-006
- Connects a PS/2 Computer to NetDirector KVM Switches (B020- and B022-Series KVM Switches)
- Makes management and organization of cables much easier
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Mouse cable and a PS/2 (MiniDIN6) Male Keyboard cable
- Molded, color-coded connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connects a PS/2 computer to NetDirector KVM switches (B020- and B022-Series KVM Switches)
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Mouse cable and a PS/2 (MiniDIN6) Male Keyboard cable
- Provides superior performance and cable management
- Molded ends with easy-grip textured overmold
- Low profile cable is super flexible and easy to control
- Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
System Requirements
- A PS/2 computer or an adapter (model # B015-000) for a non-PS/2 computer.
- A B020 or B022 Series KVM Switch.
Package Includes
- 6 ft. PS/2 Cable Kit for NetDirector KVM Switches (B020- and B022-Series KVM Switches)
Specifications
OVERVIEW
| UPC Code | 037332118776 |
| Accessory Type | Cable Kit |
| Technology | PS/2; VGA/SVGA |
| Accessory Class | KVM Switch Accessories |
PHYSICAL
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.40 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |