Part Number: B021-000-19-HD TAA

- Rack-mount console (19” LCD monitor, keyboard and touch pad) in a space-saving, 1U rack-mountable housing
- DVI-I port supports both digital and analog video, with a maximum resolution of 1366 x 768
- Includes a DVI to VGA adapter for the connection of a VGA server or KVM switch
- Features a USB 2.0 pass-through port for connection of a USB peripheral, such as a flash drive or CAC card reader
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
Need to add convenient rack-side access to securely manage and control your critical network systems? The B021-000-19-HD Rack-Mount Console is the smart solution for controlling a computer, server or KVM switch in IT applications where rack space is at a premium. The console features an integrated 19-inch LCD, full 88-key keyboard and touchpad, all in a 1U rack-mountable housing. A sliding 1U drawer and flip screen allows you to store the console neatly in the rack when not in use. The B021-000-19-HD features a DVI-I port that supports either DVI Digital or VGA Analog (when using the included DVI to VGA adapter) video signals. For added convenience, the console features a USB 2.0 pass-through port for easy connection of a USB peripheral such as a flash drive or CAC card reader. Your peripheral device connects to the USB-A port on the front of the unit, and your server or KVM switch (must have a USB hub port) connects to the USB-A port on the back of the unit using a UR020-Series M/M cable. The included KVM cable kit allows for connection to a USB server or KVM switch. With its high-quality 19-inch LCD screen, premium connectors, intuitive controls and broad compatibility, the B021-000-19-HD will provide trouble-free operation in demanding high-availability environments. It is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Ideal for controlling a computer, server or KVM switch in IT environments where rack space is at a premium
- Mountable in 19-inch 1U system racks with depths ranging from 27 to 42 inches (rack-mount hardware is included)
- Input 110/220 V, 2A with a NEMA 5-15P and C14 on unit
- Constructed of heavy-duty steel housing
All-in-One Control Solution for Secure Management of Critical Network Systems
- Combines a full keyboard, numeric keypad, touchpad and 19-in. LCD in a 1U sliding drawer that stores neatly in the rack when not in use
- No server-resident software is required, so server performance and reliability are never compromised
Accepts DVI Digital or VGA Analog Video Signals
- DVI-I port supports both digital and analog video signals
- Includes a DVI to VGA adapter for the connection of a VGA server or KVM switch
- The 19-in. LCD screen supports video resolutions of up to 1366 x 768
Supports Multiple Platforms
- Nearly all platforms can be accommodated, including UNIX®, Linux®, Windows®, macOS®, Solaris™, because compatibility is based on common hardware standards rather than system software dependencies
- Compatible with most KVM switches that have a VGA or DVI monitor port and USB keyboard/mouse ports
Pass-Through USB 2.0 Port for Easy Connection of Peripherals
- Features a USB 2.0 pass-through port for easy connection of a USB peripheral, such as a flash drive or CAC card reader
- The peripheral device connects to the USB-A port on the front of the unit, and your server or KVM switch (must have a USB hub port) connects to the USB-A port on the back of the unit using a UR020-Series type A M/M cable (sold separately)
System Requirements
- Server or KVM switch with a VGA or DVI monitor port and USB keyboard/mouse ports
Package Includes
- 1U Rackmount Console
- KVM Cable Kit (DVI-I, USB)
- DVI to VGA Adapter
- AC Power Cord
- Owner’s Manual
- Mounting Brackets
Specifications
OVERVIEW
UPC Code | 037332186768 |
Technology | DVI; PS/2; VGA/SVGA |
VIDEO
Max Supported Video Resolution | 1366 x 768 @ 60Hz |
Extended Mode | No |
Mirror Mode | No |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60Hz |
Input Current | 120V (1.2A) / 230V (0.7A) |
Power Input Receptacle | IEC-320-C14 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
POWER
Power Source Type | Power Cord |
Power Consumption (Watts) | 30 |
Power Consumption Detail | (Line Mode) 30W / (Standby Mode) 5W |
CONNECTIONS
Number of Ports | 1 |
Daisy-Chain Port | No |
Firmware Upgrade Port | No |
PC/Server Connections | DVI; USB; VGA |
Side A - Connector 1 | USB A (FEMALE) |
Side A - Connector 2 | DVI-I (FEMALE) |
Side B - Connector 1 | USB A (FEMALE) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | DVI-I Single-Link |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (CAPS LOCK, SCROLL LOCK, NUM LOCK) |
PHYSICAL
Color | Black |
Material of Construction | Steel (Steel, Electrogalvanized, Cold Rolled, Coil) |
LCD Monitor (in.) | 19 |
Total Number of Ports | 1 |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 6.30 x 23.50 x 32.60 |
Shipping Weight (lbs.) | 39.70 |
Unit Dimensions (hwd / in.) | 1.700 x 18.780 x 27.260 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 27.6 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0-80% non-condensing |
BTUs | (Line Mode) 102 BTU/Hr / (Standby Mode) 17.06 BTU/Hr |
COMMUNICATIONS
Hotkey | No |
IP Remote Access | No |
PORT EXPANSION
Daisy-chainable or Cascadable | N/A |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
NIAP-Certified Secure | No |
Number of Users | 1 |
Driver Required | No |
Autoscan Duration | N/A |
BUILT-IN CONSOLE
Console Screen Size (inches) | 19 |
Console Screen Aspect Ratio | 16:9 |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P007-003 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 3 ft. (0.91 m), Black | |
P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black | |
P007-012 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 12 ft. (3.66 m), Black |
USB Cables
Model Number | Description | |
---|---|---|
UR020-003 | Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 3 ft. (0.91 m) | |
UR020-006 | Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 6 ft. (1.83 m) | |
UR020-010 | Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 10 ft. (3.05 m) |
Services & Extended Warranties
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images