Part Number: P776-019
- Connects a USB Computer to B020- and B022-Series KVM Switches
- Makes management and organization of cables much easier
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a HD15 Male cable and a USB A Male cable
- Molded, color-coded connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This USB (2-in-1) KVM cable kit is designed to connect a USB computer to B020- and B022-Series KVM Switches. The KVM Switch side of the cable kit consists of a HD15 Male cable. The computer side of the cable kit consists of a HD15 Male cable and a USB-A Male cable. This low-profile cable is incredibly flexible, making cable management a breeze. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.
Features
- Connects a USB computer to B020- and B022-Series KVM Switches
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a HD15 Male cable and a USB A Male cable
- Provides superior performance and cable management
- Molded ends with easy-grip textured overmold
- Low profile cable is super flexible and easy to control
- Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
System Requirements
A B020- or B022-Series KVM switch
Package Includes
- P776-019 19-ft. (5.79 m) KVM Switch USB (2-in-1) Cable Kit
Specifications
OVERVIEW
| UPC Code | 037332147080 |
| Accessory Type | Cable Kit |
| Technology | VGA/SVGA |
| Accessory Class | KVM Switch Accessories |
PHYSICAL
| Cable Length (ft.) | 19 |
| Shipping Dimensions (hwd / in.) | 0.50 x 6.00 x 8.00 |
| Shipping Weight (lbs.) | 0.90 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |