Part Number: SRCOLOKIT48U
- Converts a standard 48U SmartRack® rack enclosure into a dual-compartment, colocation rack
- Allows two different users to occupy their own half of an enclosure, each with its own unique combination lock
- Includes all necessary mounting hardware
- Simple to install
Overview
The SRCOLOKIT48U turns a standard 48U single-compartment rack into a dual-compartment colocation rack, allowing two different users to occupy 23U of space each. An included divider panel separates the two compartments, and the rack’s 42U front and rear doors are replaced by independently lockable 24U doors, each with its own unique, user-settable combination code. This colocation kit includes all necessary mounting hardware.
Features
- Colocation kit for standard 48U rack enclosures
- Converts 48U of space into two separately lockable 23U compartments
- Allows two different users to occupy one rack enclosure
- Includes divider panel, lockable doors and all necessary mounting hardware
- Simple to install
Specifications
OVERVIEW
| UPC Code | 037332181640 |
| Accessory Type | Rackmount Kit; Mounting Accessories |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 29.50 x 14.00 x 43.00 |
| Shipping Weight (lbs.) | 117.00 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
Questions & Answers
Documents & Downloads
Product Literature
Product Images