Part Number: SRCOLOKIT42U

- Converts a standard 42U SmartRack® rack enclosure into a dual-compartment, colocation rack
- Allows two different users to occupy their own half of an enclosure, each with its own unique combination lock
- Includes all necessary mounting hardware
- Simple to install
Overview
The SRCOLOKIT42U turns a standard 42U single-compartment rack into a dual-compartment colocation rack, allowing two different users to occupy 20U of space each. An included divider panel separates the two compartments, and the rack’s 42U front and rear doors are replaced by independently lockable 21U doors, each with its own unique, user-settable combination code. This colocation kit includes all necessary mounting hardware.
Features
- Colocation kit for standard 42U rack enclosures
- Converts 42U of space into two separately lockable 20U compartments
- Allows two different users to occupy one rack enclosure
- Includes divider panel, lockable doors and all necessary mounting hardware
- Simple to install
Specifications
OVERVIEW
UPC Code | 037332181633 |
Accessory Type | Rackmount Kit; Mounting Accessories |
Accessory Class | Rack Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 29.50 x 14.00 x 41.50 |
Shipping Weight (lbs.) | 110.44 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
Questions & Answers
Documents & Downloads
Product Literature
Product Images