Part Number: B119-003-UHD-MN
- Switch source devices using buttons or included remote control
- Switches to next port when current device is powered off
- Supports UHD resolutions up to 4K @ 30 Hz for crystal-clear video
- Supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Overview
Features
- Switch between source devices via pushbuttons on unit or included remote control
- Ideal for home audio/video applications, presentations and digital signage
- Included IR extender receiver lets you control devices from a distance using the remote
- Automatically switches to next available device when currently used device is powered off
- Supports Ultra High Definition (UHD) video resolutions up to 4K @ 30 Hz (3840 x 2160)
- Supports 48-bit True Color (16 bits per channel)
- Supports DTS-HD, Dolby True-HD and 7.1-channel surround sound audio
- Compatible with 3D, HDCP 1.4 and EDID
- Plug-and-play operation with no software required for easy, immediate installation
System Requirements
- HDMI-enabled devices and monitor
Package Includes
- B119-003-UHD-MN 3-Port Mini HDMI Switch
- Remote control
- IR extender receiver
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332189233 |
| Product Type | Switch |
| Technology | HDMI; IR |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K @ 30Hz) |
| Max Supported Color Depth | 48-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
AUDIO
| Audio Specification | 7.1 Channel Surround Sound, DTS-HD, and Dolby TrueHD |
INPUT
| Bus Powered | Yes |
POWER
| Power Source Type | USB |
| Power Consumption (Watts) | 1 |
CONNECTIONS
| Number of Ports | 3 |
| Side A - Connector 1 | (3) HDMI (FEMALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Input x Output | 3 x 1 |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Red (1, 2, 3) |
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Shipping Dimensions (hwd / in.) | 5.30 x 2.70 x 1.00 |
| Shipping Weight (lbs.) | 0.26 |
| Unit Dimensions (hwd / in.) | 0.700 x 3.200 x 2.300 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.12 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
| BTUs | 3.4 BTU/Hr |
| Operating Humidity Range | 10% to 85 % RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| EDID Compatible | Yes |
| IR Remote Extension Support | Yes |
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| Port Selection | Pushbutton |
| HDCP Specification | 1.4 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
| P569-006 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) | |
| P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
| P569-010 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) | |
| P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |