Part Number: B302-4HX4H-4K
Shares true 4K video and stereo sound from 4 different HDMI sources among 4 separate HDMI displays.
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video quality
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Allows storage and instant recall of saved or pre-programmed display combinations
- Supports multi-resolution output for mixing and matching displays of various resolutions
- Permits easy network configuration to match the unit’s pre-assigned IP address
- 3-year limited warranty
Features
HDMI Matrix Switch for Digital Signage or Other Applications with Multiple Video Displays
This matrix switch/splitter features four HDMI inputs and four HDMI outputs. This allows you to connect as many as four high-definition video sources, such as laptops, Blu-ray players, video game systems, Roku boxes, media servers or cable/satellite boxes, and transmit them to four high-definition televisions, projectors or monitors. The B302-4HX4H-4K is recommended for home theaters (transmit to HDTVs located in different rooms) or digital signage applications in showrooms, restaurants, trade shows, schools, training rooms and retail settings.
Enjoy Great Flexibility in Transmitting Video to Different Displays or Even Different Rooms
Send the same video image to all displays or transmit different videos to different displays and switch between them. Convenient push buttons on the front of the unit let you instantly choose which sources and displays to highlight. You can also use the included IR hardware, RS-232 serial commands (cable sold separately) or the included GUI software to pick and choose. Remote access of the matrix switch/splitter is possible by configuring your network to match its pre-assigned IP address.
Transmits Crystal-Clear True 4K Video with HDR and 4:4:4 Color
The B302-4HX4H-4K supports Ultra HD resolutions up to 4096 x 2160 (4K x 2K) at 60 Hz, as well as HDR video, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This switch also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Multi-Resolution Support Allows Mixing and Matching of Displays of Different Resolutions
Say you have a brand new 4K (at 60 Hz) HDTV in the living room, but want to also connect your Blu-ray player or satellite box to the older 1080p TV in the bedroom. The B302-4HX4H-4K is backward compatible with 4K (at 30 Hz) and 1080p (at 60 Hz) resolutions via automatic switching. This matrix switch/splitter allows each connected monitor to display video at its maximum resolution. Most other splitters default each monitor to the lowest common resolution (meaning you would only get a 1080p image on that new 4K TV).
Convenient Scene Storage and Instant Recall
You can store as many as 12 different display or scene combinations in the matrix switch’s internal memory. Mix and match any sources you want with the displays you want and save it to memory. Forgot which source/display combination you used last week or accidentally changed one of the sources or displays? Don’t worry – use the recall feature to bring back the combination you had last.
Built-In Audio Extractor Lets You Control Sound, as Well as Picture
The 3.5 mm audio jacks located above each HDMI output allow you to connect an amplifier, receiver or soundbar for digital stereo sound.
Designed for Quick Setup and Immediate Use
Connect your devices to the HDMI ports with user-supplied HDMI cables (such as P569-Series), and plug the included external power supply (with four international plug adapters to ensure use all over the world) into an AC power source to get started. Use the included hardware to install the unit on a wall or 19-inch rack. A CD is included for downloading the optional GUI control software (not compatible with macOS).
System Requirements
- Source devices with HDMI output (media server, Blu-ray player, satellite/cable box)
- Display devices with HDMI input (HDTV, projector, monitor)
- GUI control software compatible with Windows only
Package Includes
- B302-4HX4H-4K 4x4 HDMI Matrix Switch/Splitter
- IR remote control
- IR receiver cable, 4 ft.
- External power supply with 4 ft. cord (Input: 100-240V, 50/60 Hz, 0.9A; Output: 12V 3A)
- (4) International plug adapters (North America, U.K., Europe, Australia)
- Rack-mounting hardware
- Driver CD
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332256560 |
| Product Type | Matrix Switch |
| Technology | HDMI; IR |
VIDEO
| Max Supported Video Resolution | 4096 x 2160 @ 60Hz |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
AUDIO
| Audio Specification | Stereo Audio |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.9A |
| AC Power Adapter Output Specs (V / A) | 12V / 3A |
| AC Power Adapter Cord Length (ft.) | 3.9 |
| AC Power Adapter Cord Length (m) | 1.2 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
POWER
| Power Source Type | AC Adapter |
| DC Barrel Plug | 5.5 x 2.5 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | 3.5MM (FEMALE); DB9 (FEMALE); (4) HDMI (FEMALE); RJ45 (FEMALE) |
| Side B - Connector 1 | (4) 3.5MM (FEMALE); (4) HDMI (FEMALE) |
| Input x Output | 4 x 4 |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | RJ45 Port: Green (Power), Yellow (Signal/Data), Pushbuttons: Blue |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| Rackmountable | Yes |
| Shipping Dimensions (hwd / in.) | 21.65 x 9.48 x 3.54 |
| Shipping Weight (lbs.) | 7.05 |
| Unit Dimensions (hwd / in.) | 17.320 x 7.870 x 1.730 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 5.47 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| EDID Compatible | Yes |
| IR Remote Extension Support | Yes |
FEATURES & SPECIFICATIONS
| Integrated/Removable Cable | No |
| Multi-Resolution Support | No |
| Port Selection | Pushbutton; Remote Selector; Software |
| HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CE; ETL; GS; TUV |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P569-006 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) | |
| P569-010 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) | |
| P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. | |
| P569-010-CL2 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio, In-Wall CL2-Rated (M/M), 10 ft. (3.05 m) | |
| P569-010-CL3 | High-Speed HDMI Cable with Ethernet (M/M) - 4K, CL3-Rated, 10 ft. |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images