Part Number: B119-005-UHD
- Switch between 5 source devices with included remote for ultimate convenience
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- Delivers full, rich DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Up to 5 source devices with HDMI output
- Display device with HDMI input
Package Includes
- B119-005-UHD 5-Port HDMI Switch
- Remote control
- External power supply (Input: 100–240V, 50/60 Hz, 0.3A; Output: 5V 1A)
- (4) International plug adapters (North America, Europe, United Kingdom, Australia)
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332210180 |
| Product Type | Switch |
| Technology | HDMI; IR |
VIDEO
| Max Supported Video Resolution | 4K @ 60Hz 4:4:4 |
| Max Supported Color Depth | 48-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
AUDIO
| Audio Specification | 7.1 Channel Surround Sound, DTS-HD, and Dolby TrueHD |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.3A |
| AC Power Adapter Output Specs (V / A) | 5V / 1A |
| AC Power Adapter Cord Length (ft.) | 5.0 |
| AC Power Adapter Cord Length (m) | 1.5 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Product Length (in.) | 4.84 |
| Product Length (ft.) | 0.4 |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.3A; Output: 5V, 1A, 5 ft. |
| DC Barrel Plug | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 1.85 |
CONNECTIONS
| Number of Ports | 5 |
| Side A - Connector 1 | (5) HDMI (FEMALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Input x Output | 5 x 1 |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Red (Power), Green (1, 2, 3, 4, 5) |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| Shipping Dimensions (hwd / in.) | 3.15 x 7.09 x 5.39 |
| Shipping Weight (lbs.) | 0.64 |
| Unit Dimensions (hwd / in.) | 0.800 x 4.800 x 2.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.33 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
| BTUs | 6.3 BTU/Hr |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Signal Range (ft.) | 16 |
| EDID Compatible | Yes |
| IR Remote Extension Support | Yes |
| Consumer Electronics Control (CEC) Supported | Yes |
| Latency | 20ms |
FEATURES & SPECIFICATIONS
| Port Selection | Pushbutton; Remote Selector |
| HDCP Specification | 2.2 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | BS; C-Tick; CB; CE; DOE; FCC; GS; RoHS; UL; cUL |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
| P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
| P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. | |
| P569-015-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images