Part Number: B126-4X4 TAA
Works with Tripp Lite’s B126-Series receivers to share multiple HDMI sources between multiple monitors, each on a single Cat5e/6 cable, up to 175 ft. away. Ideal for digital signs, trade shows, retail and presentations.
- Routes any source to any display or same source to multiple displays
- Supports high-definition video resolutions up to 1080p (60 Hz)
- Switches inputs via button, remote control or RS-232 serial
- Works with all operating systems and HDMI video sources
- Plug and play—no software or drivers to install
- 1-year limited warranty
Overview
The B126-4X4 4-port HDMI over Cat5/Cat6 Matrix Splitter Switch works with compatible remote receivers to share one or more HDMI sources between multiple projectors, monitors or televisions. It's ideal for digital signs, trade shows, presentations, retail and other applications where the video sources are located farther than conventional cables allow or that require multiple displays connected to one source.
It uses HDMI cable (see the P568-Series) to connect to the sources and Cat5e/6 cable to transmit to the remote monitors (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as the N202-Series). Any video source can be routed to any monitor, or you can send the same source to multiple monitors. Switch between inputs via push buttons, RS-232 serial or the included remote control.
When used with a B126-1A0 or B126-1A0-WP-1 active remote receiver, the switch can extend a 1080i (60 Hz) signal up to 175 feet (53.3 meters) or a 1080p signal (60 Hz) up to 125 feet (38.1 meters). With a B126-1P0 or B126-1P0-WP-1 passive remote receiver, it can extend a 1080i (60 Hz) signal up to 75 feet (22.9 meters) and a 1080p (60 Hz) signal up to 50 feet (15.2 meters) Add up to three B126-110 remote repeaters to each channel to fully extend the signal range or add more displays.
In addition to crystal-clear video, the B126-4X4 delivers full, rich stereo. Easy to set up with no software or drivers to install. Mounts to a wall, rack or pole using the included hardware.
Features
- Extends a 1080i (60 Hz) signal up to 175-ft. (53.3 m) and a 1080p (60 Hz) signal up to 125-ft. (38.1 m) with each optional B126-110 remote repeater
- Extends a 1080i (60 Hz) signal up to 175-ft. (53.3 m) and a 1080p (60 Hz) signal up to 125-ft. (38.1 m) with B126-1A0 or B126-1A0-WP-1 active remote receiver
- Extends a 1080i (60 Hz) signal up to 75-ft. (22.9 m) and a 1080p (60 Hz) signal up to 50-ft. (15.2 m) with B126-1P0 or B126-1P0-WP-1 passive remote receiver
- Add up to 3 remote repeaters on each channel for maximum signal range
- Connects to next link in the chain with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as N202-Series)
Supports the Latest Video and Audio Resolutions
- Works with all operating systems and HDMI video sources
- Supports HD resolutions up to 1080p (60 Hz)
- Supports stereo audio
- Supports 24-bit True Color (8 bits per channel) and HDCP
Easy to Set Up and Use
- Route any video display to any monitor, or route the same display to multiple monitors
- Plug-and-play engineering—no software or drivers to download and install
- Connects quickly to sources with HDMI cable, such as P568-Series
- Included IR extension cable used to extend remote control range
- LEDs indicate at a glance when the unit is receiving power and an HDMI signal from the source
- Included mounting hardware lets you install the units on a wall, rack or pole
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
Package Includes
- B126-4X4 4 x 4 HDMI over Cat5/Cat6 Matrix Splitter Switch
- 3.5 mm to DB9 adapter cable (serial)
- IR extension cable, 5-ft. (1.52 m)
- Remote control
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V, 3A, 4.5 ft. (1.37 m)
- Mounting hardware
- Owner's Manual
Specifications
OVERVIEW
| UPC Code | 037332180193 |
| Product Type | Matrix Switch |
| Technology | HDMI; IR; Cat5/5e; Cat6 |
| Host Connector | (4) HDMI (FEMALE) |
VIDEO
| Max Supported Video Resolution | 1920 x 1080 (1080p @ 60Hz) |
| Max 720P Range (ft) | 175 |
| Max 1080P Range (ft) | 125 |
| Max 1280 x 720 (720p) Range (ft) | 125 |
| Max 1920 x 1080 (1080p) Range (ft) | 125 |
| Transmitter Video Input | HDMI |
| Transmitter - Number of Video Outputs | 4 |
| Range Extension using other Tripp Lite product | 175 ft. @ 1080i 125 ft. @ 1080p |
| Recommended Cabling | N202-Series Cat6 Patch Cable |
| Other Tripp Lite product used to extend range | B126-110 |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| Maximum Signal Range (ft) | 175 |
AUDIO
| Audio Input | HDMI |
| Audio Specification | Stereo Audio |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.0A |
| AC Power Adapter Output Specs (V / A) | 5V / 3A |
| AC Power Adapter Cord Length (ft.) | 4.5 |
| AC Power Adapter Cord Length (m) | 1.37 |
POWER
| Power Source Type | AC Adapter |
| AC Plug Type | NEMA 1-15P |
| Power Source | Unit (Included) |
| Power Over Cable (PoC) Support | No |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A, 4.5 ft. |
| DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | (4) HDMI (FEMALE) |
| Side B - Connector 1 | (4) RJ45 (FEMALE) |
| Input x Output | 4 x 4 |
| Daisy-chainable / Cascadable | Yes |
| Daisy-chainable / Cascadable Details | Requires B126-110 |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Source A, B, C, D (Orange), Output 1, 2, 3, 4 (Green); RJ45: Green (Connection), Orange (Activity) |
PHYSICAL
| Color | Black |
| Cable Length (ft.) | 0 |
| Number of Displays | 4 |
| Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
| Form Factor/Mounting Options | Box; Wall-mount |
| Rackmountable | Yes |
| Shipping Dimensions (hwd / in.) | 2.20 x 6.20 x 13.60 |
| Shipping Weight (lbs.) | 2.10 |
| Unit Dimensions (hwd / in.) | 1.200 x 9.200 x 3.900 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.6 |
| Housing | Metal |
| Mounting Details | Wallmount |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 32° to 104°F (0° to 40°C) |
| Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
| Max 1024 x 768 Range (ft) | 175 |
| Max 480P Range (ft) | 175 |
| Max 1440 x 900 Range (ft) | 175 |
| Max 1080i Range (ft) | 175 |
| Max 480i Range (ft) | 175 |
| Max 640 x 480 Range (ft) | 175 |
| Max 800 x 600 Range (ft) | 175 |
| Max 1600 x 1200 Range (ft) | 175 |
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Built-In Equalizer | No |
| HDCP Specification | 1.4 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | FCC; PSE; TUV; RoHS; UL; cUL |
| Product Compliance | RoHS; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
| N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
| N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
| N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
| N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
| P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
Audio Video Extenders
| Model Number | Description | |
|---|---|---|
| B126-110 | HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA | |
| B126-1A0 | HDMI over Cat5/6 Extender, Box-Style Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA | |
| B126-1A0-U | HDMI over Cat5/6 Extender, Pigtail-Style Receiver for Video/Audio, USB Powered, Up to 125 ft. (38 m), TAA | |
| B126-1P0 | HDMI over Cat5/6 Passive Extender, Box-Style Remote Receiver for Video/Audio, Up to 100 ft. (30 m), TAA | |
| B126-1P0-MINI | HDMI over Cat5/6 Passive Extender, Low-Profile Remote Receiver for Video/Audio, Up to 100 ft. (30 m), TAA | |
| B126-1P0-WP-1 | HDMI over Cat5/6 Passive Extender, Wall Plate Remote Receiver for Video/Audio, Up to 50 ft. (15 m), TAA |
Computer & Storage
| Model Number | Description | |
|---|---|---|
| P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050 - HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216
Product Images