Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Works with a B127U-Series transmitter or splitter to extend 4K video via Cat6 cable to a DisplayPort monitor up to 230 ft. away.

  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with High Dynamic Range (HDR)
  • Lightweight pigtail receiver is USB-powered through display or power adapter
  • Can be daisy-chained up to 4 times (920 ft. total) via additional receivers
  • Plug-and-play operation with no software required for easy, immediate installation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Features

DisplayPort Extender Receiver Recommended for Digital Signage in Schools and Businesses
This 4K receiver is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings, hotels and other digital signage applications where the source and display are farther apart than conventional A/V cables allow. When connected to a B127U-Series transmitter, the B127U-110-PD helps extend 4K signals from a DisplayPort or HDMI source to a DisplayPort monitor up to 230 feet (70.1 meters) away with zero latency via user-supplied Cat6 cabling. The one-foot pigtail design makes the receiver easy to install, especially in a tight space.

Transmits 4K Video with Multi-Channel Audio, HDR and 4:4:4 Color
The B127U-110-PD supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz with uncompressed DTS-HD, Dolby TrueHD and 7.1-channel digital audio. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K content with no complications. This receiver also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Create Daisy-Chain Installations with HDMI Outputs, DisplayPort Outputs or Both
The B127U-110-PD can be connected to additional B127U-110-PD DisplayPort receivers or B127U-110-PH HDMI receivers (sold separately) in a four-link daisy-chain installation. Each additional receiver adds up to 230 feet (70.1 meters) to the maximum video transmission distance and up to a total of 920 feet (280 meters) for the entire installation. Note: See the installation diagram in the owner’s manual for more information.

Multi-Resolution Support Allows Mixing and Matching of Displays of Different Resolutions
The B127U-110-PD is backward compatible with 4K/30 Hz and 1080p resolutions via automatic switching, allowing each connected monitor to display video at its maximum resolution without affecting the other outputs.

Plug-and-Play Operation for Quick Setup and Immediate Use
The receiver works right out of the box with no software required. A one-foot USB-A pigtail connector is the primary power source. Plug the USB connector on the receiver into a USB-A power adapter (such as U280-W01-QC3-1, sold separately) or USB-A port on the connected display. User-supplied 24 AWG Cat6 cabling connects the transmitter and receivers. Note: The receiver can also be powered through its Micro-USB port.

TAA-Compliant for GSA Schedule Purchases
The B127U-110-PD is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source device with DisplayPort or HDMI output (computer, laptop, media server)
  • Display device with DisplayPort input (HDTV, projector, monitor)
  • B127U-Series transmitter or splitter

Package Includes

  • B127U-110-PD DisplayPort over Cat6 Receiver
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332281272
Product TypeDisplayPort
TechnologyCat6; DisplayPort; USB
Host ConnectorDISPLAYPORT (MALE)
VIDEO
Video InputRJ45 (FEMALE)
Video OutputDISPLAYPORT (MALE)
Number of Monitors Supported1
Video PortsDISPLAYPORT (MALE)
Video Ports DetailsHDCP 1.4; HDCP 2.2; DisplayPort 1.2
Resolutions Supported

Up to 4K (3840 x 2160) @ 60 Hz

Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K)
Max Supported Video Resolution3840 x 2160 (4K) @ 60 Hz
Max. Distance (Between any 2 Units)230 ft.
Max. Distance (Between any 2 Units) (Meters) 70
Max 1080P Range (ft)230
Max 1280 x 720 (720p) Range (ft)230
Max 1920 x 1080 (1080p) Range (ft)230
Max 1920 x 1200 Range (ft)230
Max 2560 x 1600 Range (ft)230
Max 3840 x 2160 (4K@30Hz) Range (ft)230
Max 3840 x 2160 (4K@60Hz) Range (ft)230
Receiver/Transceiver Video OutputDisplayPort
Receiver - Number of Video Outputs1
Signal Range (ft)230
Signal Range (m)70
Range Extension using other Tripp Lite productN/A
Recommended Cabling

N202-Series Cat6 Gigabit Snagless UTP Ethernet Cabling

Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:2:2; 4:4:4
Maximum Signal Range (ft)230
EDID SupportYes
Signal TransmissionUnidirectional
AUDIO
Audio OutputDisplayPort
Audio SpecificationSupports passthrough audio formats including LPCM 2.0/5.1/7.1
INPUT
Bus Powered  Yes
Power SourceUSB
POWER
Power Source TypeUSB
Power SourceUnit (Included)
Power Over Cable (PoC) SupportNo
Receiver Power SourceUSB
CONNECTIONS
Number of Ports3
Ports2
Ports Detail
  • Video is carried from the transmitter to the receiver via the RJ45 port
  • Extend the maximum distance of the installation by daisychaining B127U-110-PD units via the second RJ45 port on the receiver unit.
Daisy-Chain PortRJ45 (Female)
Side A - Connector 1HDMI (MALE)
Side A - Connector 2USB A (MALE)
Side B - Connector 1(2) RJ45 (FEMALE)
Side B - Connector 2MICRO-USB B (FEMALE)
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsUp to 4 Units
USER INTERFACE, ALERTS & CONTROLS
LED Indicatorsx1 Green (Power), x1 Orange (Data)
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)4.2mm
Wire Gauge (AWG)28
Cable Length (ft.)1
Cable Length (in.)12
Total Number of Ports3
Number of Displays1
Form Factor/Mounting OptionsPigtail
Receiver Unit Dimensions (hwd / cm.)1.86 x 4.7 x 7.5
Receiver Unit Dimensions (hwd / in.)0.73 x 1.85 x 2.95
Receiver Unit Weight (kg)0.25
Receiver Unit Weight (lbs.)0.55
Shipping Dimensions (hwd / in.)2.17 x 10.24 x 6.46
Shipping Weight (lbs.)0.35
Unit Dimensions (hwd / in.)0.732 x 1.850 x 2.953
Unit Packaging TypeBox
Unit Weight (lbs.)0.176
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0-85% non-condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)230
Signal Range (ft.)230
Max 480P Range (ft)230
Transmission Distance230 ft. (70 m)
Max 1440 x 900 Range (ft)230
Max 1080i Range (ft)230
Max 1920 x 1440 Range (ft)230
Max 4K UHD Range (ft)230
Max 480i Range (ft)230
Max 640 x 480 Range (ft)230
Max 800 x 600 Range (ft)230
Max 1600 x 1200 Range (ft)230
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Latency  Zero Latency
PORT EXPANSION
Daisy-chainable or CascadableY
FEATURES & SPECIFICATIONS
All-in-One KitNo
10/100 Ethernet Extension SupportNo
Integrated/Removable CableNo
Multi-Resolution SupportYes
Built-In EqualizerNo
Displayport Specification1.2
HDCP Specification1.4; 2.2
Driver RequiredNo
Recommended Category Cable24AWG Solid Wire Cat6
STANDARDS & COMPLIANCE
Product CertificationsICES (Canada); NOM (Mexico)
Product ComplianceCE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m) N202-150-BL N202-150-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m) N202-175-BL N202-175-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m) N202-200-BL N202-200-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m)

USB & Wireless Chargers

  Model Number Description
1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W U280-W01-QC3-1 U280-W01-QC3-1 1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W

Audio Video Extenders

  Model Number Description
2-Port DisplayPort over Cat6 Extender Kit, Pigtail Transmitter/2x Receivers, 4K 60 Hz, HDR, 4:4:4, 230 ft. (70.1 m), TAA B127U-002-PDPD2 B127U-002-PDPD2 2-Port DisplayPort over Cat6 Extender Kit, Pigtail Transmitter/2x Receivers, 4K 60 Hz, HDR, 4:4:4, 230 ft. (70.1 m), TAA
2-Port DisplayPort to HDMI over Cat6 Extender Kit, Pigtail Transmitter/2x Receivers, 4K 60 Hz, HDR, 4:4:4, 230 ft. (70.1 m), TAA B127U-002-PDPH2 B127U-002-PDPH2 2-Port DisplayPort to HDMI over Cat6 Extender Kit, Pigtail Transmitter/2x Receivers, 4K 60 Hz, HDR, 4:4:4, 230 ft. (70.1 m), TAA
2-Port HDMI over Cat6 Extender Kit, Pigtail Transmitter/2x Receivers, 4K 60 Hz, HDR, 4:4:4, 230 ft. (70.1 m), TAA B127U-002-PHPH2 B127U-002-PHPH2 2-Port HDMI over Cat6 Extender Kit, Pigtail Transmitter/2x Receivers, 4K 60 Hz, HDR, 4:4:4, 230 ft. (70.1 m), TAA
HDMI over Cat6 Pigtail Receiver with Repeater, 4K 60 Hz, 4:4:4, Transceiver, HDCP 2.2, 230 ft. (70.1 m), TAA B127U-110-PH B127U-110-PH HDMI over Cat6 Pigtail Receiver with Repeater, 4K 60 Hz, 4:4:4, Transceiver, HDCP 2.2, 230 ft. (70.1 m), TAA
1-Port DisplayPort over Cat6 Extender Kit, Pigtail Transmitter/Receiver, 4K 60 Hz, HDR, 4:4:4, 230 ft. (70.1 m), TAA B127U-111-PDPD B127U-111-PDPD 1-Port DisplayPort over Cat6 Extender Kit, Pigtail Transmitter/Receiver, 4K 60 Hz, HDR, 4:4:4, 230 ft. (70.1 m), TAA
1-Port HDMI over Cat6 Extender Kit, Pigtail Transmitter/Receiver, 4K 60 Hz, HDR, 4:4:4, 230 ft. (70.1 m), TAA B127U-111-PHPH B127U-111-PHPH 1-Port HDMI over Cat6 Extender Kit, Pigtail Transmitter/Receiver, 4K 60 Hz, HDR, 4:4:4, 230 ft. (70.1 m), TAA

USB Cables

  Model Number Description
Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.83 m) U050-006-GY-MAX U050-006-GY-MAX Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.83 m)
Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 10 ft. (3.05 m) U050-010-GY-MAX U050-010-GY-MAX Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.