Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

DisplayPort extender kit with pigtail splitter and receivers extends a 4K signal via Cat6 cable to 2 DisplayPort monitors up to 230 ft. away.

  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Lightweight splitter and receivers are USB-powered through display or power adapter
  • Can be daisy-chained up to 4 times for each display (920 ft. per chain) via additional receivers
  • Plug-and-play operation with no software required for easy, immediate installation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Features

DisplayPort Extender Kit Ideal for Digital Signage in Schools, Restaurants and Lecture Halls
This complete transmitter and dual-receiver system is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings, hotels and other digital signage applications where the source and display are farther apart than conventional A/V cables allow. The B127U-002-PDPD2 extends 4K signals from a DisplayPort source to two DisplayPort monitors up to 230 feet (70.1 meters) away via user-supplied Cat6 cabling. The one-foot pigtail design of the transmitter/splitter and receivers makes the units easy to install, especially in tight spaces.

Transmits Crystal-Clear 4K Video with Multi-Channel Audio, HDR and 4:4:4 Color
The B127U-002-PDPD2 supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz with uncompressed DTS-HD, Dolby TrueHD and 7.1-channel digital audio. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K content with no complications. This extender kit also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Create Daisy-Chain Installations with HDMI Outputs, DisplayPort Outputs or Both
The B127U-002-PDPD2 includes two receivers but is also compatible with HDMI (B127U-110-PH) and DisplayPort (B127U-110-PD) receivers (sold separately) in a four-link daisy-chain installation. The dual-output transmitter allows you to create two separate daisy-chains with a total of eight receivers. Each additional receiver adds up to 230 feet (70.1 meters) to the maximum video transmission distance and up to a total of 920 feet (280 meters) for the entire installation. Note: See the installation diagram in the owner’s manual for more information.

Multi-Resolution Support Allows Mixing and Matching of Displays of Different Resolutions
Say you have a brand new 4K/60 Hz HDTV in the living room but want to also connect your Blu-ray player or media server to the older 1080p TV in the kitchen and the 4K/30 Hz monitor in your home office. The B127U-002-PDPD2 is backward compatible with 4K/30 Hz and 1080p resolutions via automatic switching, allowing each connected television to display video at its maximum resolution without affecting the other outputs.

Plug-and-Play Operation for Quick Setup and Use
The included transmitter and receiver units work right out of the box with no software required. All feature a one-foot USB-A pigtail connector as the primary power source. Plug the USB connector on the transmitter into a USB-A power adapter (such as U280-W01-QC3-1, sold separately), and plug the receivers into the displays’ USB-A ports. User-supplied 24 AWG Cat6 cabling connects the transmitter and receivers. Note: The transmitter and receivers can also be powered through their Micro-USB ports.

TAA-Compliant for GSA Schedule Purchases
The B127U-002-PDPD2 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source device with DisplayPort output (Blu-ray player, PC, media server)
  • Display device(s) with DisplayPort input (HDTV, projector, monitor)

Package Includes

  • Pigtail transmitter/splitter
  • (2) Pigtail receivers
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332281180
Product TypeDisplayPort
TechnologyCat6; DisplayPort; USB
Host ConnectorDISPLAYPORT (MALE)
VIDEO
Video InputDISPLAYPORT (MALE)
Video OutputDISPLAYPORT (MALE)
Number of Monitors Supported2
Video Ports(2) DISPLAYPORT (MALE)
Video Ports DetailsHDCP 1.4; HDCP 2.2; DisplayPort 1.4
Resolutions Supported

Up to 4K (3840 x 2160) @ 60 Hz

Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K)
Max Supported Video Resolution3840 x 2160 (4K) @ 60 Hz
Max. Distance (Between any 2 Units)230 ft.
Max. Distance (Between any 2 Units) (Meters) 70
Max 1080P Range (ft)230
Max 1280 x 720 (720p) Range (ft)230
Max 1920 x 1080 (1080p) Range (ft)230
Max 1920 x 1200 Range (ft)230
Max 2560 x 1600 Range (ft)230
Max 3840 x 2160 (4K@30Hz) Range (ft)230
Max 3840 x 2160 (4K@60Hz) Range (ft)230
Transmitter Video InputDisplayPort
Transmitter - Number of Video Outputs2
Receiver/Transceiver Video OutputDisplayPort
Receiver - Number of Video Outputs2
Signal Range (ft)230
Signal Range (m)70
Range Extension with BoosterNo
Range Extension using other Tripp Lite productN/A
Recommended Cabling

N202-Series Cat6 Gigabit Snagless UTP Ethernet Cabling

Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:4:4
Maximum Signal Range (ft)230
EDID SupportYes
Signal TransmissionUnidirectional
AUDIO
Audio InputDisplayport
Audio OutputDisplayPort
Audio SpecificationPassthrough audio formats including LPCM 2.0/5.1/7.1
INPUT
Bus Powered  Yes
Power SourceUSB
POWER
Power Source TypeUSB
Power SourceUnit (Included)
Power Over Cable (PoC) SupportNo
Receiver Power SourceUSB
CONNECTIONS
Number of Ports9
Ports6
Ports Detail
  • Video is carried from the transmitter to the receiver via the RJ45 output ports on each unit
  • Extend the maximum distance of the installation by daisychaining B127U-110-PD units via the second RJ45 port on the receiver units
Daisy-Chain PortRJ45 (Female)
Side A - Connector 1DISPLAYPORT (MALE)
Side A - Connector 2USB A (MALE)
Side A - Connector 3(2) RJ45 (FEMALE)
Side A - Connector 4MICRO-USB B (FEMALE)
Side B - Connector 1DISPLAYPORT (MALE)
Side B - Connector 2USB A (MALE)
Side B - Connector 3MICRO-USB B (FEMALE)
Side B - Connector 4(2) RJ45 (FEMALE)
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsUp to 4 Units
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTransmitter: x1 Green (Power); Receiver: x1 Green (Power), x1 Orange (Data)
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)4.2mm
Wire Gauge (AWG)28
Cable Length (ft.)1
Cable Length (in.)12
Total Number of Ports9
Number of Displays2
Form Factor/Mounting OptionsPigtail
Receiver Unit Dimensions (hwd / cm.)1.86 x 4.7 x 7.5
Receiver Unit Dimensions (hwd / in.)0.73 x 1.85 x 2.95
Receiver Unit Weight (kg)0.25
Receiver Unit Weight (lbs.)0.55
Shipping Dimensions (hwd / in.)2.17 x 10.24 x 6.46
Shipping Weight (lbs.)1.41
Transmitter Unit Dimensions (hwd / cm.)1.86 x 4.7 x 7.5
Transmitter Unit Dimensions (hwd / in.)0.73 x 1.85 x 2.95
Transmitter Unit Weight (kg)0.25
Transmitter Unit Weight (lbs.)0.55
Unit Dimensions (hwd / in.)0.730 x 1.850 x 2.950
Unit Packaging TypeBox
Unit Weight (lbs.)1.41
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0-85% non-condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)230
Signal Range (ft.)230
Max 480P Range (ft)230
Transmission Distance230 ft. (70 m)
Max 1440 x 900 Range (ft)230
Max 1080i Range (ft)230
Max 1920 x 1440 Range (ft)230
Max 4K UHD Range (ft)230
Max 480i Range (ft)230
Max 640 x 480 Range (ft)230
Max 800 x 600 Range (ft)230
Max 1600 x 1200 Range (ft)230
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Latency  Zero Latency
PORT EXPANSION
Daisy-chainable or CascadableY
FEATURES & SPECIFICATIONS
All-in-One KitYes
10/100 Ethernet Extension SupportNo
Integrated/Removable CableNo
Multi-Resolution SupportYes
Built-In EqualizerNo
Displayport Specification1.4
HDCP Specification1.4; 2.2
Driver RequiredNo
Recommended Category Cable24AWG Cat6
STANDARDS & COMPLIANCE
Product CertificationsICES (Canada); NOM (Mexico)
Product ComplianceCE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m) N202-150-BL N202-150-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m) N202-175-BL N202-175-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m) N202-200-BL N202-200-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m)

USB & Wireless Chargers

  Model Number Description
1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W U280-W01-QC3-1 U280-W01-QC3-1 1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W

Audio Video Extenders

  Model Number Description
DisplayPort over Cat6 Pigtail Receiver with Repeater, 4K 60 Hz, 4:4:4, Transceiver, HDCP 2.2, 230 ft. (70.1 m), TAA B127U-110-PD B127U-110-PD DisplayPort over Cat6 Pigtail Receiver with Repeater, 4K 60 Hz, 4:4:4, Transceiver, HDCP 2.2, 230 ft. (70.1 m), TAA
HDMI over Cat6 Pigtail Receiver with Repeater, 4K 60 Hz, 4:4:4, Transceiver, HDCP 2.2, 230 ft. (70.1 m), TAA B127U-110-PH B127U-110-PH HDMI over Cat6 Pigtail Receiver with Repeater, 4K 60 Hz, 4:4:4, Transceiver, HDCP 2.2, 230 ft. (70.1 m), TAA

USB Cables

  Model Number Description
Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.83 m) U050-006-GY-MAX U050-006-GY-MAX Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.83 m)
Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 10 ft. (3.05 m) U050-010-GY-MAX U050-010-GY-MAX Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.