Part Number: B119-002-UHD
Connect 2 HDMI source devices, such as a Blu-ray player and DVR, to a single port on an HDMI display and switch back and forth between them.
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
- Up to 18 Gbps data rate
- Switch source devices using button or included remote control
- Supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Overview
Features
- Ideal for home entertainment systems, digital signs and video presentations
- Switch between source devices via button on unit or included remote control
- Automatically switches to next available device when currently used device is powered off
- Red LED indicates unit is receiving power from AC outlet
- Green LEDs indicate connected HDMI inputs
- Supports video resolutions up to 4K @ 60 Hz (4:4:4), as specified in HDMI 2.0
- Supports 48-bit True Color (16 bits per channel)
- Up to 18Gbps Data Rate
- Supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
- Compatible with 3D, HDCP v2.2 and EDID
- Plug and play right from the box with no software or drivers needed
Specifications
OVERVIEW
| UPC Code | 037332191335 |
| Product Type | Switch |
| Technology | HDMI; IR |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K @ 60Hz) |
| Max Supported Color Depth | 48-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
AUDIO
| Audio Specification | 7.1 Channel Surround Sound, DTS-HD, and Dolby TrueHD |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.3A |
| AC Power Adapter Output Specs (V / A) | 5V / 1A |
| AC Power Adapter Cord Length (ft.) | 5 |
| AC Power Adapter Cord Length (m) | 1.5 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Product Length (in.) | 2.15 |
| Product Length (ft.) | 0.26 |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.3A; Output: 5V, 1A, 5 ft. |
| DC Barrel Plug | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 1.7 |
CONNECTIONS
| Number of Ports | 2 |
| Side A - Connector 1 | (2) HDMI (FEMALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Input x Output | 2 x 1 |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Red (Power), (x2) Green (Connection) |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| Shipping Dimensions (hwd / in.) | 2.40 x 6.70 x 5.00 |
| Shipping Weight (lbs.) | 0.80 |
| Unit Dimensions (hwd / in.) | 0.800 x 3.100 x 2.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.24 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
| BTUs | 5.8 BTU/Hr |
| Operating Humidity Range | 10% to 85 % RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Port Control | Push Buttons |
| EDID Compatible | Yes |
| IR Remote Extension Support | Yes |
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| Port Selection | Pushbutton; Remote Selector |
| HDCP Specification | 2.2 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | BS; C-Tick; CB; CE; DOE; FCC; GS; RoHS; UL; cUL |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
| P569-006 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) | |
| P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
| P569-010 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) | |
| P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images