Part Number: HC150SL
- All-in-one inverter/charger/controller powers equipment on mobile medical carts
- IEC 60601-1 compliance, approved for use within the patient care vicinity
- Approved to EN60601-1-2:2015, 4th Edition
- Works with both SLA and LiFePhos batteries to best fit your power requirements
- Internal ATS powers connected equipment and recharges battery simultaneously
- Free PowerAlert® software protects valuable patient data from loss or corruption
- 2-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332156792 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS Input Connection Type | C14 inlet |
| Recommended Electrical Service | 15A 120V |
| Voltage Compatibility (VAC) | 120 |
| Voltage Compatibility (VDC) | 12 |
| Input Cord Length (ft.) | 0.5 |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Output Receptacle Details | Compatible with Eaton Tripp Lite Power Cords |
| Pure Sine Wave Output | Yes |
| Output (Watts) | 150 |
| Output AC Waveform (Battery Mode) | Pure Sine wave |
| Nominal Output Voltage(s) Supported | 120V |
| Output Receptacles | (1) C13 |
| Continuous Output Capacity (Watts) | 150 |
| Peak Output Capacity (Watts) | 225 |
BATTERY
| Full Load Runtime | Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load |
| Expandable Runtime | Yes |
| Expandable Battery Runtime | Yes |
| DC System Voltage (VDC) | 12 |
| Battery Pack Accessory (Optional) | Yes |
| Battery Charge | Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LEDs | On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately) |
| Switches | On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately) |
| Audible Alarm | Low Battery Alarm |
SURGE / NOISE SUPPRESSION
| EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
| Color | Gray |
| Material of Construction | Steel |
| Cooling Method | Fan |
| Shipping Dimensions (hwd / in.) | 7.50 x 8.60 x 14.10 |
| Shipping Weight (lbs.) | 14.10 |
| Unit Dimensions (hwd / in.) | 3.500 x 11.500 x 6.000 |
| Unit Weight (lbs.) | 14 |
COMMUNICATIONS
| Network Monitoring Port | USB |
| Communications Interface | USB |
STANDARDS & COMPLIANCE
| Product Certifications | IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778 |
| Product Compliance | RoHS |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N002-005-BK | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 5 ft. (1.52 m) | |
| N002-005-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 5 ft. (1.52 m) |
Power Cords and Adapters
| Model Number | Description | |
|---|---|---|
| P002-002 | NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft. (0.61 m), Black |
USB Cables
| Model Number | Description | |
|---|---|---|
| U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) |
Accessories
| Model Number | Description | |
|---|---|---|
| BP12V36 | 12V DC, 36-Amp Replacement Battery for HCRK-36 Medical-Grade Mobile Power Retrofit Kit | |
| BP12V54 | 12V DC, 54-Amp Replacement Battery for HCRK-54 Medical-Grade Mobile Power Retrofit Kit | |
| BP12V82 | 12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits | |
| HCBATTERYCABLE | Power Cable Kit for Healthcare Power Modules/Inverters/Chargers, 3 ft. (0.91 m) | |
| HCFLUSHRUI | Remote Control Module for Healthcare Products - for Medical Power Modules/Inverters/Chargers | |
| HCTHERMISTOR | Medical-Grade Temperature Sensor for Healthcare Power Modules, 2 ft. (0.6 m) |
Documents & Downloads
Product Literature
Product Images