Part Number: U024-006-BE
Extends your existing USB 2.0 Type-A connection by 6 ft.
- Supports data transfer rates up to 480 Mbps
- Premium foil and braid shielding
- Gold-plated connectors and contacts
- Twisted 28/24 AWG data/power lines
- Backward compatible with earlier USB generations
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Female USB-A connector attaches to current USB 2.0 cable
- Supports data transfer rates up to 480 Mbps
- Backward compatible with earlier USB generations
First-Rate Construction for Superior Signal Transfer
- Premium foil and braid shielding for EMI/RFI noise protection
- Molded gold-plated connectors for optimal signal quality
- Integral strain relief for long life
- Twisted 28/24 AWG data/power lines
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
| UPC Code | 037332198754 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB A (FEMALE) |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Beige |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 0.50 x 6.40 x 8.50 |
| Shipping Weight (lbs.) | 0.30 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 85% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Adapters
| Model Number | Description | |
|---|---|---|
| U209-000-R | USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m) |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images